Overview
The XC22xxI-series, with XC226xI (LQFP-100) and XC278xI (LQFP-144) derivates, is a superset of the C166 architecture and enhances the XC2200 family of microcontrollers providing full 6 CAN version for gateway applications. It is equipped with a 128 MHz operating frequency and provides 90 KB of RAM and up to 28 ADC channels. Typical applications for the XC22xxI-series are high-end BCM and gateway applications.
Key Features
- C166 architecture
- Up to 128 MHz operating frequency
- Up to 90 KB of RAM
- Up to 10 serial interfaces (USIC)
- DAP - Device Access Port (2-wire)
- Two very fast 12-bit A/D converters
- Optional FlexRay interface
- Up to 10 serial interfaces (USIC)
- Up to 6CAN for gateway applications
- Up to 28 ADC channels
- Packages: LQFP-100, LQFP-144
- Temperature range: –40°C to +125°C
Products
About
As part of the XC2200 family, the XC226xI (LQFP-100) and XC278xI (LQFP-144) microcontroller series is the high-end extension of the XC2200 family focusing on body applications. With an extended memory size of up to 1 MB flash and up to 90 KB RAM running at up to 128 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC2200 family as well as new low-end and high-performance products launching in 2010 will complete the rich portfolio of scalable products. XC22xxI MCUs offer a state-of-the-art connectivity withup to 28 ADC channels. They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC22xxI family devices use the package type 100- and 144-pin green LQFP .
- Low power consumption
- Low power modes
- Parallel flash programming
- Optional FlexRay interface
- High performance 16-and 32-bit C166SV2 CPU with five-stage pipeline
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
As part of the XC2200 family, the XC226xI (LQFP-100) and XC278xI (LQFP-144) microcontroller series is the high-end extension of the XC2200 family focusing on body applications. With an extended memory size of up to 1 MB flash and up to 90 KB RAM running at up to 128 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC2200 family as well as new low-end and high-performance products launching in 2010 will complete the rich portfolio of scalable products. XC22xxI MCUs offer a state-of-the-art connectivity withup to 28 ADC channels. They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC22xxI family devices use the package type 100- and 144-pin green LQFP .
- Low power consumption
- Low power modes
- Parallel flash programming
- Optional FlexRay interface
- High performance 16-and 32-bit C166SV2 CPU with five-stage pipeline
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.