Overview
The XC226x (LQFP-100) and XC228x (LQFP-144) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a flash size of up to 768 KB and 80 MHz performance, the microcontroller is well suited for automotive body applications.
Key Features
- Two synchronizable A/D converters
- Up to 80 MHz frequency
- Up to 768 KB of flash memory
- Up to 82 KB of RAM
- Up to 4 PWM units (CCU6)
- Two very fast A/D converters
- Up to 8 serial interfaces
- On-chip MultiCAN interface
- On-chip real time clock
- On-chip bootstrap loader
- Packages: LQFP 100, LQFP 144
- Temp range: -40°C to +125°C
Products
About
As part of the XC2200 family (body), the XC226x (LQFP-100) and XC228x (LQFP-144) microcontroller series is the high-end extension of the XC2200 family focusing on body applications. With an extended memory size of up to 768 KB flash and up to 82 KB RAM running at up to 80 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC2200 family, as well as new low-end and high-performance products launching in 2010 have completed the rich portfolio of scalable products. XC22xx MCUs offer a state-of-the-art connectivity with up to 24 ADC channels. They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC22xx family devices use the package type 100-pin Green LQFP package, 0.5 mm (19.7 mil) pitch.
- Parallel flash programming
- Enhanced power saving modes with flexible power management
- Programmable watchdog timer and oscillator watchdog
- Zero cycle jump execution
- Fast context switching support with two additional local register bank
- Clock generation via on-chip PLL or via Prescaler
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
As part of the XC2200 family (body), the XC226x (LQFP-100) and XC228x (LQFP-144) microcontroller series is the high-end extension of the XC2200 family focusing on body applications. With an extended memory size of up to 768 KB flash and up to 82 KB RAM running at up to 80 MHz, the microcontrollers are well suited for high-end BCM and gateway applications. This high-end extension of the XC2200 family, as well as new low-end and high-performance products launching in 2010 have completed the rich portfolio of scalable products. XC22xx MCUs offer a state-of-the-art connectivity with up to 24 ADC channels. They are additionally characterized by a rich peripheral set with a General Purpose Timer (GPT12E) unit. The XC22xx family devices use the package type 100-pin Green LQFP package, 0.5 mm (19.7 mil) pitch.
- Parallel flash programming
- Enhanced power saving modes with flexible power management
- Programmable watchdog timer and oscillator watchdog
- Zero cycle jump execution
- Fast context switching support with two additional local register bank
- Clock generation via on-chip PLL or via Prescaler
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.