Overview
The CY8C32 family of ultra-low-power, PSOC™ devices is part of the scalable 8-bit PSOC™ 3. The combination of a CPU with a very flexible analog subsystem, digital subsystem, routing, and I/O enables a high level of integration in a wide variety of consumer, industrial, healthcare, and many other applications.
Key Features
- 8-bit 8051 CPU, 32 interrupts
- Up to 64 KB flash + 8 KB for ECC
- Up to 64 KB RAM/2 KB EEPROM
- 24 DMA ch, 4x 16-bit timer/PWM
- FS USB 2.0/CAN/I2C/SPI/UART/LIN/I2S
- CAPSENSE™ support, up to 62 sensors
- 2x 8-bit DACs, 4 comp, 2 opamp
- Two programmable analog blocks
Products
About
The CY8C32 family of ultra -low-power, PSoC™ devices is part of the scalable 8-bit PSoC™ 3.
This family provides configurable blocks of digital interconnect circuitry and a minimal set of analog peripherals all integrated with a high-performance 8051 CPU subsystem.
The combination of a CPU with a very flexible analog subsystem, digital subsystem, routing, and I/O enables a high level of integration in a wide variety of consumer, industrial, healthcare, and many other applications.
PSoC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSoC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
The CY8C32 family of ultra -low-power, PSoC™ devices is part of the scalable 8-bit PSoC™ 3.
This family provides configurable blocks of digital interconnect circuitry and a minimal set of analog peripherals all integrated with a high-performance 8051 CPU subsystem.
The combination of a CPU with a very flexible analog subsystem, digital subsystem, routing, and I/O enables a high level of integration in a wide variety of consumer, industrial, healthcare, and many other applications.
PSoC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSoC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Share in WeChat
Scan the QR code with your WeChat App to share this page.