TRAVEO™ T1G S6J342x auto standard Arm® Cortex®-R5 MCU
Fast and safe BCM and HVAC with integrated CAN FD, SHE, and low-power operations
-
On this page
Overview
TRAVEO™ T1G S6J342x features 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core running at speeds up to 132 MHz. These MCUs provide high code density and fast interrupt response times required for real-time applications. Furthermore, this embedded device enables next-generation functions such as the controller area network with CAN FD and an enhanced security hardware extension (eSHE) security module.
Key Features
- Up to 132 MHz frequency
- 1088 KB flash, 112 KB work flash
- 128 KB RAM
- Up to 6-ch CAN FD, LIN
- Flash memory for up to 20 years
- Up to 64-ch ADC, DMAC
- Power supply 2.7 V to 5.5 V
- Power domain control
- Secure hardware extension (SHE)
- Pkg.: LQFP-100, LQFP-144, TEQFP-176
- Low power consumption
- Temperature: -40°C to +125°C
Applications
About
TRAVEO™ T1G S6J342x MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core that operates at speeds up to 132 MHz with high performance and offers 1 MB of flash memory. These MCUs provide high code density and fast interrupt response times required for real-time applications. Furthermore, this embedded device enables next-generation functions such as a controller area network with flexible data rate (CAN FD) and an eSHE security module. Power supply management involves many different power rails, which makes power supply design a critical task when trying to consider size, cost, and efficiency. Infineon's safety-based MCU solutions are certified for use in systems that need to achieve the IEC 61508 SIL-3 safety level.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new designs.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ T1G S6J342x MCU family comprises 32-bit RISC microcontrollers with an Arm® Cortex®-R5 core that operates at speeds up to 132 MHz with high performance and offers 1 MB of flash memory. These MCUs provide high code density and fast interrupt response times required for real-time applications. Furthermore, this embedded device enables next-generation functions such as a controller area network with flexible data rate (CAN FD) and an eSHE security module. Power supply management involves many different power rails, which makes power supply design a critical task when trying to consider size, cost, and efficiency. Infineon's safety-based MCU solutions are certified for use in systems that need to achieve the IEC 61508 SIL-3 safety level.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new designs.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.