TRAVEO™ T1G S6J311E/D/C/B auto standard Arm® Cortex®-R5 MCU
Fast and safe BCM and HVAC with integrated CAN FD, SHE, and low-power operations
-
On this page
Overview
Our TRAVEO™ T1G S6J311E/D/C/B series incorporates the high-performance CAN FD interface for enhanced in-vehicle networking. The product series is focused on various automotive applications including body control modules (BCM), heating, ventilation, and air conditioning (HVAC). In addition to the CAN FD interface operating at 5 Mbps, it also features Secure Hardware Extension (SHE) for network security.
Key Features
- Up to 144 MHz frequency
- Up to 4 MB flash, 112 KB work flash
- 256 KB SRAM
- 2-ch CAN FD
- 22-ch multifunction serial
- 32-ch x2 x12-bit ADC
- 30-ch base timer
- SHE (Secure Hardware Extension)
- Packages: TEQFP-144, TEQFP-176
- Temperature: -40°C to 105°C
Applications
About
The TRAVEO™ S6J311E/D/C/B family features a single Arm® Cortex®-R5 and operates at 144 MHz. It incorporates the high-performance CAN FD interface for enhanced in-vehicle networking and is focused on various automotive applications including body control modules (BCM), heating, ventilation, and air conditioning (HVAC). In addition to the CAN FD interface operating at 5 Mbps, the TRAVEO™ S6J311E/D/C/B family comes with up to 4 MB flash memory to enable high-level program control and uses 55 nm technology. It also features Secure Hardware Extension (SHE) for network security and improved performance for connected cars, as well as advanced partial wakeup for lowering power consumption.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new design
In addition to conventional flash security that protects data stored in the microcontroller, the TRAVEO™ S6J3110 series is equipped with SHE (specification ver 1.1). The key SHE management housed in the microcontroller is separated by hardware and an authentication function to prevent data modification, theft, and invalid access to the vehicle network.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
The TRAVEO™ S6J311E/D/C/B family features a single Arm® Cortex®-R5 and operates at 144 MHz. It incorporates the high-performance CAN FD interface for enhanced in-vehicle networking and is focused on various automotive applications including body control modules (BCM), heating, ventilation, and air conditioning (HVAC). In addition to the CAN FD interface operating at 5 Mbps, the TRAVEO™ S6J311E/D/C/B family comes with up to 4 MB flash memory to enable high-level program control and uses 55 nm technology. It also features Secure Hardware Extension (SHE) for network security and improved performance for connected cars, as well as advanced partial wakeup for lowering power consumption.
While we maintain the longevity of the products for the automotive industry, the products listed on this page are not recommended for new design
In addition to conventional flash security that protects data stored in the microcontroller, the TRAVEO™ S6J3110 series is equipped with SHE (specification ver 1.1). The key SHE management housed in the microcontroller is separated by hardware and an authentication function to prevent data modification, theft, and invalid access to the vehicle network.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.