TRAVEO™ T1G S6J311A/9/8 auto standard Arm® Cortex®-R5 MCU
Ideal for fast and safe BCM and HVAC with integrated CAN FD, SHE, and low-power operation
-
On this page
Overview
Introducing TRAVEO™ S6J311A/8/9: High-performance CAN FD interface for robust in-vehicle networking. Ideal for automotive applications like BCM and HVAC. Boasting a 5 Mbps CAN FD interface that ensures speedy communication. Enhance security with Secure Hardware Extension (SHE) for connected cars. Plus, optimize power usage with advanced partial wakeup. Elevate your automotive solutions with Traveo's performance and reliability.
Key Features
- Up to 96 MHz frequency
- Up to 1 MB flash, 112 KB work flash
- 80 KB SRAM
- 1-ch CAN FD
- 4-ch multifunction serial
- 56-ch x12bit ADC
- 30-ch x base timer
- SHE (Secure Hardware Extension)
- Package: TEQFP-144
- Temperature: -40°C to +105°C
Applications
About
TRAVEO™ S6J3110 family features a single Arm® Cortex®-R5 and operates at 144 MHz. TRAVEO™ S6J3110 family incorporates the high-performance CAN FD interface for enhanced in-vehicle networking and is focused on various automotive applications including body control module (BCM), heating, ventilation, and air conditioning (HVAC). In addition to the CAN FD interface operating at 5 Mbps, the TRAVEO™ S6J3110 family comes with a maximum of 4 MB of flash memory to enable high-level program control and uses 55 nm technology. It also features Secure Hardware Extension (SHE) for network security and improved performance for connected cars, as well as an advanced partial wakeup for lowering power consumption.
In addition to conventional flash security, which protects data stored in the microcontroller, the S6J3110 series is equipped with SHE (specification ver 1.1). Key SHE management housed within the microcontroller is separated using hardware and an authentication function preventing data modification, theft, and invalid access to the vehicle network.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
TRAVEO™ S6J3110 family features a single Arm® Cortex®-R5 and operates at 144 MHz. TRAVEO™ S6J3110 family incorporates the high-performance CAN FD interface for enhanced in-vehicle networking and is focused on various automotive applications including body control module (BCM), heating, ventilation, and air conditioning (HVAC). In addition to the CAN FD interface operating at 5 Mbps, the TRAVEO™ S6J3110 family comes with a maximum of 4 MB of flash memory to enable high-level program control and uses 55 nm technology. It also features Secure Hardware Extension (SHE) for network security and improved performance for connected cars, as well as an advanced partial wakeup for lowering power consumption.
In addition to conventional flash security, which protects data stored in the microcontroller, the S6J3110 series is equipped with SHE (specification ver 1.1). Key SHE management housed within the microcontroller is separated using hardware and an authentication function preventing data modification, theft, and invalid access to the vehicle network.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.