TRAVEO™ T1G CY9DF56x twin motor Arm® Cortex®-R5 MCU
Powering hybrid and electric vehicle motors with dedicated dual-motor control interface and accelerators
-
On this page
Overview
The first series of the family, TRAVEO™ T1G CY9D560, features dual Arm® Cortex®-R5 cores and operates at 200 MHz. This family of microcontrollers expands Infineon's portfolio to be utilized in hybrid electric vehicles (HEVs) and electric vehicles (EVs). The dual-core/dual motor control structure on a single-chip allows the simultaneous control of two motors (for example, of the motor and the generator of an electrical engine system).
Key Features
- 32-bit Arm® Cortex®-R5F arch.
- 1 main flash memory as CPU 1 unit
- (1024 KB+128 KB) x2 program flash
- 64 KB x2 work flash
- 128 KB x2 RAM
- HPM connection with 64-bit AXI
- Memory protection unit (MPU)
- 16-channel DMAC
- 3-channel CAN
- Two units motor vector accelerator
- Software/hardware watchdog timer
- TPU 1 unit as CPU is 1 unit
Applications
About
The first series of the family, TRAVEO™ T1G CY9D560, features dual Arm® Cortex®-R5 cores and operates at 200 MHz. This family of microcontrollers expands Infineon's portfolio to be utilized in hybrid electric vehicles (HEVs) and electric vehicles (EVs). The dual-core/dual-motor control structure on a single chip allows the simultaneous control of two motors (for example, of the motor and the generator of an electrical engine system). Both motor control modules have their own embedded interface circuits for resolver sensors and include unique hardware IP to speed up motor control operations. The dual-core approach and several inbuilt diagnosis functions support the required level of functional safety. The CY9D560 series has product options—R/D converter, FlexRay, and so on. For details about these options, see the section "Part Number Option" in the CY9D560 series datasheet.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
The first series of the family, TRAVEO™ T1G CY9D560, features dual Arm® Cortex®-R5 cores and operates at 200 MHz. This family of microcontrollers expands Infineon's portfolio to be utilized in hybrid electric vehicles (HEVs) and electric vehicles (EVs). The dual-core/dual-motor control structure on a single chip allows the simultaneous control of two motors (for example, of the motor and the generator of an electrical engine system). Both motor control modules have their own embedded interface circuits for resolver sensors and include unique hardware IP to speed up motor control operations. The dual-core approach and several inbuilt diagnosis functions support the required level of functional safety. The CY9D560 series has product options—R/D converter, FlexRay, and so on. For details about these options, see the section "Part Number Option" in the CY9D560 series datasheet.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Share in WeChat
Scan the QR code with your WeChat App to share this page.