TLE985X EVALBOARD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver, MOTIX™ MCU | 32-bit motor control SoC, Microcontroller
-
Frequency range5 MHz to 40 MHz
-
Input TypeDC
-
InterfacesMicro-USB, LIN, SWD, uIO
-
MountingOpen Top Clampshall Socket
-
Output Current max10 A
-
Output Voltage range5.5 V to 28 V
-
QualificationAutomotive
-
Sub ApplicationSunroof, Windowlift, Electrical Pumps, Electrical Fans
-
Supply Voltage max28 V
-
Target ApplicationAutomotive
-
TopologyMotor Control IC with Gate Driver
| Recommended | ||
|
OPN
|
TLE985XEVALBOARDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 2-phase N-MOS bridge
- Single shunt in GND path
- Integrated LIN transceiver
- 4 push buttons
- Debug LEDs
- Onboard Segger J-Link debugger
- EvalBoard-PC connector: USB
- uIO stick connector
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.