KIT_MOTOR_DC_250W_24V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage5 V
-
QualificationIndustrial
-
Sub ApplicationPMSM, BLDC, FOC, Motor control
-
Supply Voltage range16 V to 42 V
-
Target ApplicationIndustrial
-
TopologyField Oriented Control
| Recommended | ||
|
OPN
|
KITMOTORDC250W24VTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- H-Bridge or 3-Phase configuration
- Up to 250W @24V
- Shunt current sensing for leg or DC-link
Benefits
- Additional general purpose trimmer
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.