EVAL-M3-102T
not for new design
RoHS Compliant

EVAL-M3-102T

Control Board for iMOTION™ Modular Application Design Kit (MADK)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M3-102T
EVAL-M3-102T


Product details

  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    MADK-M3 30pin interface connector, MADK-M3 30pin interface connector
  • Product Name
    EVAL-M3-102T
  • Qualification
    Industrial
  • Sub Application
    Compressors, BLDC motor drives, Pumps, Fans
  • Supply Voltage
    5 V
  • Target Application
    Automation, Motor Control & Drives, Industrial, Consumer
  • Topology
    PFC, 3-Phase Inverter

OPN
EVALM3102TTOBO2
Product Status not for new design
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M3-102T Control Board, powered by IMC102T-F064 iMOTION™ Motor Control IC, features Sensorless FOC and active PFC without coding. Combined with EVAL-M3-CM615PN power board, it creates a powerful inverter + PFC system. This combination allows rapid prototyping of inverterized motor control systems like fans, pumps, and compressors, with active PFC.

Features

  • Advanced Motion Control Engine
  • Single-shunt or leg-shunt
  • Boost/totem pole active PFC control
  • Galv. Iso. on-board-debug interf.
  • Integrated protection features
  • Integrated scripting engine
  • *similar to a small virtual machine

Applications

Documents

Design resources

Developer community