BLDC-SHIELD_IFX007T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeDemo Board
-
FamilyMotor Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage range8 V to 40 V
-
QualificationIndustrial
-
Sub ApplicationPower Tools, Healthcare (e.g., hospital beds), Robots, Pumps, Massage chairs, Fans, Multicopter, CAV, Vacuum cleaners, Home & garden, 3D printer, Industrial automation
-
Supply Voltage range8 V to 40 V
-
Target ApplicationIndustrial
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
BLDCSHIELDIFX007TTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
SI
|
|
| Country of Diffusion (CoD) |
SI
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Compatible with Arduino Uno R3
- Capable of PWM
- Adjustable slew rates for optimized EMI
- Driver circuit with logic level inputs
- Diagnosis with current sense
- Protection e.g. against over-temperature
Benefits
- Easy to use API
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.