Active and preferred
RoHS Compliant

F4-50R07W1H5_B16/A

AQG 324 qualified EasyPACK modules for on-board charger and EV aux applications
Spinner

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Configuration
    Sixpack
  • Features
    PressFIT
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    50 A
  • IC max
    50 A
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C)
    50 mΩ
  • Technology
    IGBT5 - H5
  • VCES / VRRM
    650 V
  • Voltage Class max
    650 V
OPN
F450R07W1H5B16ABPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
Aug 26, 2025, 3:31 PM
Spinner

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Spinner
AQG324 qualified EasyPACKTM incorporates the latest features of CoolMOSTM CFD7A 650 V and integrated DC-Snubber, which is a perfect fit for a cost-performance combination for on-board charger and EV aux applications.

Features

  • Highly reliable press-fit pins
  • Pre-applied TIM (optional)
  • Enables compact design
  • Integration of SMD possible

Benefits

  • Very good pin-PCB connection
  • Better thermal performance compared
  • Reduced assembly efforts
  • Higher degree of freedom (terms of design)
  • Less device paralleling

Applications

Documents

Spinner

Design resources

Spinner
Spinner

Developer community

Spinner