REF-15KW2LBOOST
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
製品仕様情報
-
トポロジー2-level boost
-
ファミリー1200 V TRENCHSTOP™ IGBT 7, Gate Driver, Current sensors
-
ボードタイプReference Board
-
入力タイプDC
-
出力電圧750 V
-
動作電圧 (最大)1000 V
-
対象アプリケーションSolar Energy Systems
-
電源電圧 範囲21.6 V~26.4 V
-
電源電圧24 V
| 推奨 | ||
|
OPN
|
REF15KW2LBOOSTTOBO1 | |
| 製品ステータス | active and preferred | |
| インフィニオン パッケージ | -- | |
| パッケージ名 | N/A | |
| 梱包サイズ | 1 | |
| 梱包形態 | CONTAINER | |
| MSL (湿度感受性レベル) | N/A | |
| 防湿梱包 | NON DRY | |
| 鉛フリー | No | |
| ハロゲンフリー | No | |
| RoHS対応 | Yes | |
|
Infineon stock last updated:
|
個.
在庫あり
|
|
|
|
||
|
|
||
| 製品ステータス |
Active
|
|---|---|
| インフィニオン パッケージ | -- |
| パッケージ名 | - |
| 梱包サイズ | 1 |
| 梱包形態 | CONTAINER |
| MSL (湿度感受性レベル) | - |
| 防湿梱包 | NON DRY |
| 鉛フリー | |
| ハロゲンフリー | |
| RoHS準拠 | |
Its high switching frequency reduces size and cost, while passive cooling is still possible up to 10 kW.A separate XMC7200 based control card with open loop control software and GUI is also available.
特長
- Modular design concept
- Three independent boost converters
- Isolated gate driver card
- Current sensors for each DC input
- Built-in auxiliary power supply card
- Large heatsink for passive cooling
- Fans for high power ratings
- Optional control card
利点
- High peak efficiency of 98.8 %
- High switching frequency of 24 kHz
- Small size and lower cost per kW
- No fans needed up to 10 kW
- Fast and uncomplicated testing
- Blueprint for shorter time2market
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.