32-bit Microcontroller (MCU)
32-bit Arm® Cortex® Microcontroller (MCU) Families by Cypress
Cypress Semiconductor has become part of Infineon Technologies: Its product range is a perfect match. Infineon now offers the industry’s most comprehensive portfolio for linking the real with the digital world – comprising an unparalleled range of hardware, software and security solutions for the connected age.
Strengthening the link between the real and the digital world
The 32-bit-Microcontroller with its special feature set represents the ideal choice for applications, where more performance, connectivity, safety and security are needed.
32-bit Microcontroller (MCU) subcategories
Collapse all subcategories Expand all subcategories- 32-bit XMC™ Industrial Microcontroller based on Arm® Cortex®-M
- 32-bit AURIX™ Microcontroller based on TriCore™
- 32-bit Traveo™ II Automotive Microcontroller based on Arm®
The XMC™ family: One MCU platform. Countless solutions.
The XMC™ microcontroller family is based on ARM® Cortex®-M cores. It is dedicated to applications in the segments of power conversion, factory and building automation, transportation and home appliances . XMC1000 bring together the ARM® Cortex®-M0 core and market-proven and differentiating peripherals in a leading-edge 65 nm manufacturing process. XMC4000 are powered by ARM® Cortex®-M4 with a built-in DSP instruction set.
The AURIX™ family: Safety joins performance
The AURIX™ microcontroller combines three powerful technologies within one silicon die, achieving new levels of power, speed, and economy for embedded applications . The AURIX™ microcontroller is designed to meet the needs of the most demanding embedded control systems applications where the competing issues of price/performance, real-time responsiveness, computational power, data bandwidth, and power consumption are key design elements
Embedded Power ICs (System-on-Chip)
Embedded Power ICs integrate on single die the 32-bit microcontroller, the non-volatile flash memory, the analog and mixed signal peripherals, the communication interfaces along with the driving stages needed for either relay, half-bridge or full-bridge DC and BLDC motor applications. Our System-on-Chip (SoC) solutions enable PCB space saving, reduce cost through minimum number of external components, and enable multiple and flexible designs. They can be used for a range of motor control applications such as window lift, sunroof, wiper, auxilary pumps, HVAC fans, engine cooling fan.
Learn about PSoC® community related tips and best practices
Learn about Traveo™ II community related tips and best practices
Access to additional technical documentation:
By registering for myInfineon Collaboration Platform you can get access to additional add-on technical documentation, trainings, tools, and much more. Please follow these steps in order to get started:
- Register for myInfineon
- Send an email to AURIX@infineon.com
- You will receive a confirmation which explains how to use your new access