TC1728/24 (AUDO MAX)
32-bit Arm® Cortex® Microcontroller (MCU) Families by Cypress
Cypress Semiconductor has become part of Infineon Technologies: Its product range is a perfect match. Infineon now offers the industry’s most comprehensive portfolio for linking the real with the digital world – comprising an unparalleled range of hardware, software and security solutions for the connected age.
Strengthening the link between the real and the digital world
The 32-Bit TriCore™ microcontrollers TC1724/TC1728 are the entry level derivatives of the 90nm AUDO-MAX family. The derivate TC1724 comes with 1/1.5MB and 80MHz as such addressing power train applications with lower complexity as well as chassis / safety and eMobility applications. For enhanced performance and pin-out the derivate TC1728 offers 1,5MB and 133MHz. Both products are offered in easy-to-mount (0,5mm pitch) QFP packages with 144 or 176 pins. In order to facilitate SW partitioning both products come with dedicated memory sections for program flash and data flash as well as extensive SRAM (up to 152KB).
In order to reduce overall system cost the single supply concept was introduced to the TC172x variants. An embedded voltage regulator (EVR) which is digitally controlled generates the I/O voltage of 3,3V as well as the core voltage of 1,3V. This eliminates the need for power sequencing power supply of the past. Besides power supply improvements another major design focus was put on safety features. ASIL requirements are more and more a topic. In this context diagnostic coverage is a key feature of an ECU. TC1724/TC1728 offer a comprehensive set of safety features like e.g. Error Code Correction (ECC) for the full memory set (Flash and SRAM). Also SW is available to meet Safety requirements in accordance to our PRO-SILTM safety standard. The comprehensive and consistent tool support known from earlier TriCore™ products will also be provided for TC172x variants.
TriCore™ Development Tools
1. AURIX™ Development Studio
The AURIX™ Development Studio is a free of charge Integrated Development Environment (IDE) for the TriCore™-based AURIX™ microcontroller family. It is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
Combined with numerous code example projects, the IDE can be used to evaluate the powerful architecture of the AURIX™ microcontroller family.
Install AURIX™ Development Studio
Click here to see the full Software description and available documentation
2. Free TriCore Entry Tool Chain
AURIX™ Free Tool Chain
|
3. Altium – Free Tools for TriCore/AURIX
Free TASKING VX-Toolset for TriCore/AURIX
The Free TASKING VX-Toolset for TriCore/AURIX covers the full functionality of a TASKING TriCore Toolset. This free of charge Toolset comes with license validity for 3 months.
The Free Toolset for TriCore/AURIX comes with
- Architecture support for the complete AURIX microcontroller family including AURIX 2nd Generation
- Eclipse based IDE
- High performance TASKING C compiler
- Multi-core linker
- Simulator Debuggers for TriCore, HSM, SCR, GTM-MCS and PCP
- And more…
If you need specifics about ASPICE L2 processes or MCAL Support, please get in touch with tasking.sales@altium.com
A separate TASKING Embedded Debugger is available to allow direct connections to and debugging with AURIX boards.
Request your Free TASKING VX-Toolset for TriCore/AURIX here.
Free TASKING Pin Mapper for AURIX
The TASKING Pin Mapper for AURIX has been jointly developed with Infineon and contains expert-level knowledge about the dependencies between peripheral modules and device pins. The tool enables both novice and expert users to quickly configure AURIX microcontrollers by making connections between port pins and peripherals. It provides the vital functionality to executed feasibility studies, select the lowest cost hardware device for a given set of requirements, and to create device initialization code in the most cost-effective way.
The TASKING Pin Mapper can save a substantial amount of time for developers and provides assurance that no pin conflicts exist. In addition, the pin mapper generates a data file for PCB design, eliminating the chance for errors when passing data manually.
Benefits of the TASKING Pin Mapper for AURIX:
- The Pin Mapper tool reduces developer time and costs, while improving the quality of results.
- Configuration takes place via an intuitive Eclipse based GUI with built-in knowledge about AURIX devices and packages. This saves the developer from the tedious task of consulting piles of Device Manuals and maintaining configuration settings in spreadsheets.
- Configuration errors/conflicts are detected at entry time and can be either automatically resolved by the Built-in Conflicts Solver or solved manually. Whereas traditionally such errors remain hidden until code has been generated and is tested.
- The Pin Mapper reduces miscommunication between individuals and teams by creating all project files from one source. The Pin Mapper creates:
- device initialization code in ISO-C format
- a spreadsheet (CVS) file for project documentation
- a schematic symbol block that can be imported by PCB design tools such as Altium Designer
Supported TriCore Devices:
- AURIX Family (TC22x, TC23x, TC26x, TC27x, TC29x)
- AURIX 2G Family (TC38x, TC39x).
Request the Free TASKING Pin Mapper for AURIX through this form.
4. Software Downloads
Product Name | TriCore ™ | Version | Description ![]() |
Manual and Download |
---|---|---|---|---|
MemTool V4 | X | v4.9.0 | The Infineon MemTool is a free of charge PC/Windows based software for on-chip flash programming. The software supports a wide range of Infineon Microcontroller devices such as: AURIXTM TC3xx, AURIXTM TC2xx, TriCoreTM, XMC4000, XMC 1000, XC2000, XC800 According to the capabilities of the on-chip flash device, MemTool can be used to erase, program, verify, and protect selectable flash sections or perform these functions on the complete program and data flash areas. MemTool provide ready to use configuration files for the complete range of Infineon Microcontroller evaluation boards and application kits and allows PC/Windows USB -2-target connections via DAS and UART. DAP and JTAG connections to the target system can be performed in line with the Infineon external miniWiggler. |
Download exe file that includes the installer and the release note: |
DAS Tool Interface | X | v7.0.0 | DAS (Device Access Server) as tool connection is a standard for both Infineon on-board wiggler for evaluation boards and for miniWiggler for customer boards. DAS Tool is supporting the XC800, XC166, XE166, XC2000, TriCore ™, AURIX™, XMC4000 family and the XMC1000 family. |
Company Name and Weblink | Product Name | TriCore ™ | Description |
---|---|---|---|
![]() Accurate Technologies |
ATI NoHooks / ATI OnTarget | X | The ATI OnTarget was designed to make use of Simulink® models to develop these alternative bypass designs. Simulink is a platform for simulation and Model-Based Design from The MathWorks. No-Hooks OnTarget includes the appropriate Simulink block sets for bypass development and supports the free GNU complier for C-code generation. |
![]() Altium Limited |
TASKING TriCore ™ VX-Toolset | X | The VX-toolset consists of C/C++ compilers, TriCore ™/PCP assemblers, linker/locator, CrossView Pro simulator and OCDS debugger, integrated into Altium's Embedded Development Environment |
![]() ETAS |
ISOLAR-EVE | X | ISOLAR-EVE (ETAS Virtual ECU) is a platform for efficient PC-based development, validation, and verification of embedded software. It leverages the AUTOSAR standard to support the execution and the test of application software and AUTOSAR basic software (RTE, OS, COM stack, etc.) on a standard PC. ISOLAR-EVE offers open and versatile interfaces to many tools for test automation, closed-loop simulation, measurement and calibration, rest bus simulation, and debugging on all architectural software levels. |
![]() Lauterbach Datentechnik GmbH |
TRACE32-SIM | X | Software Compatible to In-Circuit Emulators and ICD Debuggers |
QTronic |
Silver | X | Silver helps to virtualize ECU tasks on Windows PC, either based on C Code or a TriCore hex file. The resulting ECU model runs also in MATLAB/Simulink (MathWorks) and connects to INCA (ETAS) or CANape (Vector) to perform online calibration on PC. Other applications include mathematical optimization of ECU maps. A TriCore hex file runs with about 50 MIPS on a typical PC. When only emulating few ECU functions of interest, the ECU model runs much faster than real time, which is key for coupling with software for numerical optimization. |
![]() Synopsys |
METeor ®, CoMET ® and Processor and Bus Models | X | Synopsys provides electronic system virtualization tools that support precise system architecture definition and enable early software development and testing. Using Synopsys, automotive engineers can execute Virtual Hardware In the Loop (V-HIL) simulations that precisely match the characteristics of the ECU and plant. Synopsys together with Infineon® supports TriCore™ ™ based products for current and future generation MCUs. |
Company Name and Weblink | Product Name | TriCore ™ | Description |
---|---|---|---|
SCADE Suite | X | SCADE Suite is the ANSYS’ integrated design environment for high-integrity applications including requirements management, model-based design, simulation, verification, certified code generation and interoperability with other development environments. The use of SCADE Suite drastically reduces project certification costs. | |
![]() Accurate Technologies |
ATI NoHooks/ATI OnTarget | X | No-Hooks OnTarget enables the expanded capability to run customized code in place of selected RAM variables or existing code on the Electronic Control Unit under test, also called the Target. In the No-Hooks tradition, there is no need for access or modification of the ECU source code; all that is needed is the ECU executable and description files. |
![]() dSPACE |
TargetLink | X | TargetLink is a code generator that generates efficient and target processor-optimized production code from graphically designed function models. It supports OSEK and AUTOSAR specifications. |
|
emmtrix Parallel Studio | X | Automatic generation of parallel C code: Optimize the performance of your embedded applications for the Infineon AURIXTM microcontroller with the developer tool emmtrix Parallel Studio. It significantly simplifies the parallelization process and code optimization through automation and an innovative graphical user interface. Develop your applications in model-based software languages such as MATLAB®, Simulink®, Scilab and Xcos or use your existing C code as starting point for the parallelization in the emmtrix Parallel Studio. |
![]() ETAS |
ASCET | X | The ASCET product family enables model-based development of application software and automatic code generation from these models. ASCET has been especially developed to meet specific automotive requirements to embedded software with real-time, efficiency and safety restrictions. |
SLX | X | Silexica helps software professionals to master their multicore projects by providing SLX - a unique programming technology that is enabled by state-of-the-art compiler
It implements easy-to-use recipes and automatic code generation for instant improvements to software. |
|
![]() The MathWorks, Inc. |
Embedded Coder | X | Embedded Coder™ generates readable, compact, and fast C and C++ code for use on embedded processors and on-target rapid prototyping boards. |
Company Name and Weblink | Product Name | TriCore ™ | Description ![]() |
---|---|---|---|
3S - Smart Software Solutions | CoDeSys | X | CoDeSys (short for Controller Development System) is a programming tool for industrial controllers and PLC components based on the international standard IEC 61131-3. A sophisticated functionality and structure as well as an easy handling have turned CoDeSys into the number one programming tool for automation on the European market. |
![]() CMX Systems |
CMX-RTX | X | CMX-RTX is a truly preemptive, multi-tasking RTOS offering of the smallest footprints, fastest context switching and lowest interrupt latency times available on the market today. RTOS functionality provided with CMX-RTX includes task, message, queue, system, event, memory, resource, semaphore, timer management and an intuitive Windows GUI that simplifies RTOS configuration. In addition to the CMX-RTX, CMX provides a full suite of middleware including TCP/IP stacks, USB Host and Device software and a variety of Flash file systems. All products include full source code, free technical support and there are no royalties. |
![]() Elektrobit |
tresos with ProOSEK and ProOSEK / time | X | Open configuration and generation environment for embedded standard software. Can be extended by various plugins. (OSEK/VDX-OS, HIS I/O library, OSEK/VDX-COM, Crypto and in the future AUTOSAR) |
![]() ENEA |
OSE Epsilon | X | OSE Epsilon features a small footprint of approximately 4 KB. The kernel is written completely in assembler, has extremely small interrupt latencies, and is always optimized on the respective processor. |
![]() ETAS |
RTA-OS | X | RTA-OS 3.0 provides a production real-time operating system suitable for applications in all areas of automotive ECU design. It implements both the AUTOSAR R3.0 OS and the OSEK/VDX OS V2.2.3 standards, and is fully MISRA C compliant. |
![]() Euros Embedded |
EUROS | X | EUROS is a real-time operating system that takes into consideration the requirements in the embedded field: - Minimal memory requirements. - Short response times through efficient interrupt management. - Flexible communication mechanisms. - Extensive selection of available drivers and protocol stacks. - Hardware independent application development. - Support of several Infineon CPUs: TriCore ™, C16x and XC16x. In addition to the operating system the cross-development environment EUROSkit and the high level language debugger EUROScope are available. |
![]() Evidence Embedding Technology |
![]() ERIKA Enterprise |
X | Erika Enterprise is a free of charge open-source OSEK/VDX RTOS. Erika Enterprise is the first open-source free of charge kernel that has been certified OSEK/VDX compliant. Supports Infineon AURIX and other Tricore derivatives, including Multicore and Memory Protection. Supports Eclipse, Lauterbach Debuggers. Provided with regression tests, MISRA 2004 compliancy, and support for a subset of AUTOSAR OS API. ERIKA AURIX Wiki |
![]() E4Coder |
X | E4Coder is a set of tools that can be used to simulate control algorithms and to generate code for embedded microcontrollers running with or without a realtime operating system. Supports Code Generation for Infineon microcontrollers, finite state machines, GUI Prototyping. | |
![]() Hightec EDV-Systeme |
|
X | The certified portable operating system PXROS-HR is a Multi-Core real-time micro-kernel developed by HighTec. Features:
Middleware:
|
![]() Micriµm Embedded Office |
µC/OS-II | X | µC/OS-II is a portable, ROMable, scalable, preemptive real-time, deterministic, multitasking kernel for microprocessors, microcontrollers and DSPs. µC/OS-II comes with ALL the source code. In fact, the source code is 100% portable ANSI C and is probably the cleanest and most consistent code of any RTOS. A validation suite has been developed for µC/OS-II and provides all the documentation necessary to prove that µC/OS-II is suitable for Safety Critical Systems common to Aviation and Medical products. µC/OS-II can be scaled to only contain the features you need for your application and thus provide a small footprint. Depending on the processor, µC/OS-II can be reduced to as little as 2K bytes of code space and 300 bytes of data space (excluding stacks). Support for TCP/IP, Modbus, CAN and other is available. |
![]() Vector Informatik GmbH |
osCAN OSEK operating system | X | Real Time Operating System Based on the OSEK/VDXTM Standard. osCAN is a preemptive real-time multitasking operating system with optimized characteristics. |
Company Name and Weblink | Product Name | TriCore ™ | Description |
---|---|---|---|
|
TASKING VX-toolset for TriCore ™ | X | The TASKING VX-toolset for TriCore™ consists of a C/C++ compiler for TriCore™, C compiler for PCP, C compiler for HSM, C compiler for XC800 standby controller and C compiler for the MCS/GTM. Also included assembler/linker, seamlessly integrated debugger (simulator, OCDS), integrated into IDE based on Eclipse™.
The VX-toolset also includes the following features:
|
![]() Hightec EDV-Systeme |
TriCore™ Development Platform | X | The TriCore™ Development Platform from HighTec is an integrated development environment based on Eclipse™. |
Wind River |
Wind River Diab Compiler | X | Wind River Diab Compiler is an industry-leading, highly optimizing cross compiler that maximizes performance and minimizes memory footprint for deeply embedded software applications. With over 25 years of Diab innovation, and supported by a worldwide organization, the Diab Compiler has been a critical tool in the successful deployment of millions of devices. |
Company Name and Weblink | Product Name | TriCore ™ | Description |
---|---|---|---|
![]() AbsInt Angewandte Informatik GmbH |
aiT Worst-Case Execution Time Analyzer | X | aiT WCET Analyzers statically compute tight bounds for the worst-case execution time (WCET) of tasks in real-time systems. They directly analyze binary executables and take the intrinsic cache and pipeline behavior into account. |
StackAnalyzer | X | StackAnalyzer automatically determines the worst-case stack usage of the tasks in your application. The analysis results are shown as annotations in the call graph and control flow graph. | |
|
X |
Safety Checker by TASKING is a SIL (Safety Integrity Level) aware Static Analyzer which supports Software Partitioning and helps to assure Freedom from Interference between software with incompatible SILs. Beside isolation of code and data, the Safety Checker is also capable of checking C source code (ISO/IEC 9899:1990 and 1999) for possible vulnerabilities, including MISRA C guidelines (1998, 2004 and 2012) and CERT C secure coding standard. |
|
|
X |
The TASKING EMBEDDED PROFILER is a non-intrusive Intelligent Performance Optimization tool providing performance information and cross-links to source code or settings causing bottlenecks, enabling software developers to easily identify and implement code changes which improve performance on Infineon TriCore/AURIX hardware - without the need to have all the expert know-how of the hardware itself. More information in this Product Overview. See also: TASKING LAPACK Performance Libraries |
|
![]() Gliwa GmbH |
T1 | X | T1 is a timing analysis and monitoring framework, being used for over 10 years in over 100 mass-production projects. |
Inchron Tool-Suite | x | The chronVIEW module of the INCHRON Tool-Suite offers a highly scalable solution for the visualization and statistical analysis of large hardware traces. It supports the import of data generated by instrumented code, debuggers, tracing tools, and proprietary solutions. chronVIEW enables integration and test engineers to view and analyze recorded data from many different perspectives. Automated verification of requirements in combination with interactive diagrams contribute to a better understanding of the overall system behavior and the root causes of real-time errors. Deployed in many successful customer projects, chronVIEW has proven to be a driver for reliable decisions and optimizations based on facts. chronVIEW supports the import and timing analysis of traces generated by the Multi-Core Debug Solution (MCDS) of the AURIX platform. The chronSIM module of the INCHRON Tool-Suite s a tool for the design, simulation, and verification of embedded systems, with an explicit focus on real-time. Processors and communication buses, scheduling and stimuli are described in timing models using either the intuitive GUI or with C/C++ source code. chronSIM enables engineers and system architects to assess the extent to which real-time requirements are met – across all phases of the development process. The chronVAL module of the INCHRON Tool-Suite analyzes the real-time capability of safety-critical embedded systems using formal verification methods. Using an integrated model of the software and hardware, chronVAL calculates best and worst-case response times, preemption times, end-to-end latencies, and resource utilizations. Sensitivity analysis detects timing bottlenecks and sporadic violations, reducing the overhead of time-consuming implementations, integrations, and testing. Thus, for engineers and architects, chronVAL is a key solution to assess and optimize the robustness and scalability of their designs. |
|
![]() Rapita Systems |
RapiTime | X | RapiTime is an automated performance measurement on-target timing analysis tool. Targeted at real-time, embedded applications, RapiTime collects execution traces to provide you with execution time measurement statistics, aids determination of worst-case execution time (WCET), and guides your optimization efforts. Tool qualification support for DO-178B and ISO26262 is available. |
![]() SYMTA VISION |
SymTA/S | X | Symtavision's scheduling analysis tool suite SymTA/S is used for budgeting, scheduling verification and optimization for processors, electronic control units (ECUs), communication buses, networks and complete integrated systems. SymTA/S supports standards such as OSEK, AUTOSAR-OS, CAN, and FlexRay. |
![]() Timing Architects |
TA Simulator | X | With the TA Simulator Timing-Architects provides a unique solution for the model-based design, test and analysis of embedded real-time multi- and manycore systems. Developed exclusively for multi- and manycore systems the TA Simulator enables for the first time software architects, engineers and integrators to evaluate their multicore system at all stages – starting with the early design of the software without any costly hardware right to the comparison of implementation alternatives – of the development process. |
TA Optimizer | X | With the TA Optimizer Timing-Architects provides a unique solution for the model-based design space exploration and automated optimization of embedded real-time multi- and manycore systems. The TA Optimizer detects automatically sufficient software partitioning and allocation policies for software fragments. This allows you an optimal migration from single to multicore systems as well as the improvement of existing multicore systems. |
Company Name and Weblink | Product Name | TriCore ™ | Description |
---|---|---|---|
![]() Accurate Technologies |
ATI Serial Interfaces | X | For those ECU's controlled by a Infineon microprocessor equipped with a debug port such as a JTAG / OCDS port ATI developed the A7 Serial Interface Module. The A7 connects to the microprocessor's debug port providing a direct interface to the ECU for calibration. No additional hardware is required. Most importantly, modify ECU memory without impacting the functionality of the ECU. |
|
ScanExpress suite of boundary-scan software™ | X |
PREMIUM TEST SOLUTIONS DELIVERING PRECISION DIAGNOSTIC INSIGHT The ScanExpress suite of boundary-scan software offers a fully integrated development environment that includes boundary-scan and at-speed functional test program generation, test program execution with advanced pin-level diagnostics, interactive boundary-scan debugging, and In-System Programming (ISP) of devices such as Flash memories, Serial EEPROMs, CPLDs, and FPGAs. The ScanExpress suite of boundary-scan software offers are ideal for testing and in-system-programming (ISP) of Infineon AURIX™ microcontroller-based automotive electronics systems, such as ADAS, telematics, infotainment, and more. |
JTAG-based At-Speed, Non-Intrusive Functional Testing Ideal for Autonomous Vehicle Systems. |
X |
ScanExpress JET software automates at-speed functional test development for embedded system peripheral components that interface with an IEEE-1149.1compatible CPU. Because it is non-intrusive, ScanExpress JET tests can be used to verify electronic assembly of automotive system modules without modifying the PCB circuitry or the on-board firmware, and may even be combined with traditional Corelis boundary-scan tests steps in a single test sequence. The JET development system can be used across multiple CPU platforms using a built-in peripheral component library. Tests for standard components are automatically created, while the powerful diagnostic script engine provides test engineers with a platform for interacting with system registers as well as loading and executing embedded code. The JET script engine operates over a processor JTAG port to provide users simplified access to ScanExpress JET Click here to to know moe about ScanExpress JET CPU Support Library for ScanExpress JET
|
|
JTAG Boundary-Scan Hardware
|
JTAG Boundary-Scan ControllersCorelis offers a variety of high-performance JTAG controllers with a wide selection of hardware interfaces, configuration options, and advanced features.
|
||
X |
High-Volume Production JTAG SystemsJTAG controllers for concurrent testing and In-System Programming to enable high-throughput boundary-scan applications in production.
|
||
JTAG Boundary-Scan ModulesUse Corelis I/O modules to add JTAG control and visibility to connectors, test points, traces, and other logic that otherwise cannot be tested using boundary-scan. |
|||
Support for 3rd Party JTAG ControllersUse a variety of devices and instruments from third parties to perform comprehensive JTAG test execution with Corelis ScanExpress software products. |
|||
![]() iSYSTEM AG |
IC5000 | X | The IC5000 is a unified hardware and software platform which, through software updates, adapts into either a basic debug, advanced debug (trace, profiler, analyzer) or test tool for the TriCore ™ product family. An optional I/O module adds the capability to generate, monitor and trace analog as well as digital signals. Further voltage, current and power consumption of the target can be measured. |
J&D Tech |
CodeViser Emulator | X |
Circuit Emulator is an In-Circuit Emulator to debug products based on TriCore AURIX. It offers basic and advanced debugging features like standalone downloading, source level debugging, profiling analysis and trace etc. |
CVD(CodeViser Debugger) | X | The CVD is an exclusive debugging software of CodeViser for TriCore AURIX emulator. It offers Assembly/HLL source level debugging, Simulation, Performance Analysis and MCSD features etc. |
|
![]() Lauterbach Datentechnik GmbH |
OCDS Debugger for TriCore ™ | X | OCDS JTAG Debugger for the TriCore ™ product family |
In-Circuit Emulator for TriCore ™ | X | The TRACE32 In-Circuit Debuggers are highly cost effective tools for debugging on assembler or HLL level. The ICD-Debugger are mainly used as stand-alone debugger on a PC or workstation | |
|
UDE/UAD for TriCore ™ | X |
Universal Debug Engine (UDE) is one of the most powerful debug tools for C/C++ and assembler level debugging and offers
|
UDE/UAD for TriCore™ Emulation Devices | X |
Trace based debugging and system-level analysis including
UAD2next and UAD3+ provide support for high speed serial trace (AURORA):
|
Company Name and Weblink | Product Name | TriCore ™ | Description |
---|---|---|---|
![]() algocraft |
WriteNow! Series | X | WriteNow! Multiple In-System Programmers are universal ISP tools that can program up to eight devices simultaneously, at the maximum theoretical speed for any given device, and are especially designed for the production environment. The compact size and versatile interfaces of WriteNow! programmers allow them to be conveniently and easily integrated into automatic test equipment (ATE) and programming and testing fixtures. |
![]() Accurate Technologies |
ATI Serial Interfaces | X | For those ECU's controlled by a Infineon microprocessor equipped with a debug port such as a JTAG / OCDS port ATI developed the A7 Serial Interface Module. The A7 connects to the microprocessor's debug port providing a direct interface to the ECU for calibration. No additional hardware is required. Most importantly, modify ECU memory without impacting the functionality of the ECU. |
![]() Data I/O |
FlashCORE III programming architecture | X | This technology keeps production processes running at maximum velocity for devices and files of any size. It offers significant performance gains by increasing download and read/write speeds by a factor of ten and supports the latest high density flash memory devices. It's compatible with all existing FlashCORE algorithms and adapters and has the largest library of NAND support and Bad Block Schemes. FlashCORE III is available for manual programmer FlashPAK III, just-in time programming feeder RoadRunner and automated offline programming and handling system PS series PS388 and PS588. |
|
Offline-Programming Systems PGS67 / Robotics Beaver OnBoard/Inline Programming Solutions using PGS80/85 or ertius (NEW !) Premium IC Programming Service |
For more than 30 years, ertec has been one of the market leaders in terms of designing innovative solutions on device programming. In particular, as a system supplier, we provide you with competent solutions all around device programming. This comprises the full spectrum commencing with consulting, the effective hardware equipment, the implementation in your plant, all the way up to our IC Programming services.The three pillars of the company ertec are:
|
|
Technologies AG |
MemTool | X | MemTool is a free of charge software designed for On- Chip FLASH programming only. |
|
OpteeQ S-Series | X | Opteeq S-Series is ultra-fast, industrial grade, in-system programmer. It universally supports different types of programming interfaces and silicon architectures. Thanks to its compact size and the software library, S-Series can be easily integrated into other production equipment, e.g., functional or circuit testing machines, testing fixtures, etc. Additionally, S-Series can be also used as desk-top programmer. To satisfy various output volumes, S-Series offers models with 1, 4, or 8 physical programming channels. Its capability to work stably and protection to target circuit make S-Series an excellent choice for mass production of automotive, industrial, and consumer electronics. |
![]() PLS GmbH |
UDE/MemTool | X | UDE/MemTool offers secure and high speed programming for on-chip and external FLASH devices via JTAG, CAN bus or serial interfaces. It supports special functions like protection and whole FLASH erase. Production FLASH tools and Service FLASHER are available too. |
UDE/MemTool GangProgrammer | X | Secure and high speed FLASH/OTP programming for production via JTAG, CAN bus or serial lines. Software interface COM allows standardized integration in customer's production environment. JTAG Extender technology (UAD2+) is useful especially for needle adapters. | |
ProMik |
software tools MSP1000NET programmer MSP2000NET programmer in-line systems semi-automated systems fully-automated systems LIN Bootloader and tools sockets integration support |
X | Promik is a unique company, because of our deep expertise with programmable microcontroller architectures, that is implemented in a full range of trussed hardware and software solutions, supported by rigorous attention to quality and a 15-years track record of enabling their customer successes. |
|
Hydra | X | Novaflash Hydra is the first universal and industrial programmer based on the E-ISP (Extended In-System Programming) technology. Hydra is designed for production environment and can be used 24/7 in the most demanding manufacturing lines, boosting productivity. Hydra programs 1, 2 or 4 different targets simultaneously and, thanks to its tiny size, can be easily integrated in any production equipment, like ATE or ICT/FCT fixtures. Hydra architecture allows programming devices regardless of the producer's brand through several types of programming interfaces. Its reliability and robustness make Hydra the best choice for mass production in all electronics fields |
Company Name and Weblink |
Product Name |
TriCore ™ |
Description |
---|---|---|---|
ATI VISION | X |
VISION Software is ATI's Calibration and Data Acquisition solution. VISION is not a combination of different applications, but truly a single solution. This one application can: (1) Flash the ECU, (2) Monitor and measure signals in the ECU and external signals, (3) Calibrate ECU parameters in real-time, (4) Compare, import and merge calibration data, (5) Analyze data, (6) Perform ECU algorithm rapid prototyping. | |
ATI NoHooks | X |
No-Hooks is ATI's innovative software-centric method of rapid prototyping. No-Hooks software can provide Electronic Control Unit (ECU) algorithm rapid prototyping functionality on the production-intent ECU without the need to access or re-program any ECU code. This can be achieved using only the files you use for day to day calibration activities and no additional hardware. The patent-pending No-Hooks technology offers software rapid prototyping features without the high cost of external bypass hardware, extra Hardware-in-the-Loop boxes or expensive (and time consuming) code changes.The key advantage to using ATI's No-Hooks is the opportunity to conduct development and/or test of your control algorithm development ideas or functionality on existing hardware. Any No-Hooks proven development on your target ECU will be closer to production intent, will require significantly less validation time and result in saved time and money.No-Hooks offers two levels of functionality: (1) Base No-Hooks: change control variables in the ECU's RAM that are normally only viewable or measureable. (2) No-Hooks OnTarget: integrate bypass models with production ECU executables without any modifications to the ECU source code and run the new algorithms on the production-intent ECU.In addition, No-Hooks functions with ATI's VISION software. Take advantage of ATI VISION's simple yet intuitive user interface. As an integrated part of VISION you can also simultaneously use other VISION applications such as calibration and data acquisition all within the same application. | |
ATI A7 Interface | X |
For those ECU's controlled by a Infineon microprocessor equipped with a debug port such as a JTAG / OCDS port ATI developed the A7 Serial Interface Module. The A7 connects to the microprocessor's debug port providing a direct interface to the ECU for calibration. No additional hardware is required. Most importantly, modify ECU memory without impacting the functionality of the ECU.Utilizing the debugger port bypasses the CAN bus leaving the CAN bus available for other functions. Serial interfaces provide a faster interface to the ECU. Achieve typical data rates of 100 data items per 20ms using the A7 module.The compact A7 is perfect for built-in applications without a housing or for in-vehicle applications with a splash-proof enclosure and a temperature rating of -40°C to 110°C. | |
DCI-GSI2 | X |
The DCI-GSI2 (dSPACE Connection Interface – Generic Serial Interface) is a high bandwidth, low latency on-chip debug interface to connect your ECU with Rapid Prototyping Hardware, Hardware-in-the-Loop Simulators or Host PCs. It offers a generic approach to connect to a broad range of ECU Microcontrollers by using a connector adapter concept, making it reusable for different projects. By supporting the DAP interface of Infineons TriCore Microcontrollers and the use of XCP on Ethernet for host connection, fast access to internal RAM variables is guaranteed. | |
ECU Interface Software | X |
dSPACE ECU Interface Software includes the ECU Interface Manager and an Interface (Blockset) for Simulink: The ECU Interface Manager enables the user to automatically integrate service calls for bypassing, calibration and measurement purposes directly into the binary of an ECU application without the need to access source code, knowledge of software details or the build environment. It features an intuitive graphical representation of the ECU application and a powerful search and filter mechanism to comfortably navigate through complex ECU applications. With its Microcontroller-centric approach that goes beyond support for only single ECUs the dSPACE ECU Interface Manager offers a powerful and cost efficient solution for your projects. The Interface for Simulink is realizied by a blockset used to read values from and write values to signals of an ECU. In order to do so the A2L file of an ECU application with an integrated XCP or dSPACE Calibration and Bypassing Service is loaded to the blockset making all signals from the A2L available in your Simulink model. If no service is available on the ECU, the dSPACE ECU Interface Manager can be used to integrate the dSPACE Calibration and Bypassing Service. dSPACE also offers an XCP Service to integrate in your ECU applications source code. |
|
INCA | X |
INCA is the universal product family used for the development and calibration of the control and diagnostic parameters present in ECU functions. In addition to parameter optimization, INCA enables acquisition and recording of ECU signals along with additional related vehicle data. In addition to the core system for measurement and calibration, INCA also includes powerful tools for reading fault memory entries, managing calibration parameter values and ECU software project information, measured data analysis, and for reprogramming the flash memory with new ECU software. INCA is used throughout the development process from the initial calibration of a function model, to the pre-calibration of an ECU at the test bench, to the final optimization in the vehicle. It is deployed at the desk, in the lab, at the test bench, and in the vehicle. Applications range from PC simulations to vehicle instrumentation. |
|
INTECRIO | X |
INTECRIO is an ETAS software product that enables prototyping of automotive electronic systems based on MATLAB®/Simulink®, ASCET models, C code modules, and AUTOSAR software components. It supports the function development by offering an integration and experimentation platform. For function validation, INTECRIO provides the possibility for virtual prototyping on Windows® PCs directly at the function developer's desk and thus enables cross-domain collaboration between function developers on one hand and system developers and simulation experts on the other. This way, it offers new opportunities for early phases of vehicle development, such as pre-calibration in the office. |
|
Universal ETK/XETK ECU Interfaces | X |
ETAS supports the TriCore ™ target either by use of the ETAS ETK/XETK interfaces, or by use of the standard CAN interface. When using CAN as the calibration interface, ETAS provides an XCP protocol implementation free of charge. | |
EHOOKS | X |
EHOOKS is a software tool to enable bypass hooks to be placed efficiently into ECU software. The hooks can be set to HEX & A2L file without knowing software code details combined with know how protection. The partnerships with Tier 1 suppliers ensure a safe, reliable solution for dedicated ECU platforms. No modification of standard software build is necessary. This results in smaller code closer to the production SW. For distributed development, EHOOKS enables that there are less software deliveries necessary for the OEM, because he/she can set the hooks efficiently by him-/herself. EHOOKS is compatible with all ETAS hardware families and ECU interfaces. The cost optimized, project-related business model allows a cost-efficient implementation. |
|
VX1000 Measurement and Calibration Hardware | X |
The VX1000 family is a modular measurement and calibration solution with extremely high performance. It can be used in the vehicle (suitable for engine compartment), on test benches, and in the laboratory. The system acts as an interface between the ECU and a measurement and calibration tool such as CANape using the ASAM standard: XCPonEtherent. For maximum data throughput with minimal effect on ECU execution time, data is accessed utilizing microcontroller-specific data trace or debug interfaces. |
Company Name and Weblink | Product Name | TriCore ™ | Description ![]() |
---|---|---|---|
|
BASELABS Create Embedded | X | BASELABS Create Embedded makes data fusion development faster and more efficient. With its tools and embedded data fusion library, you create safety-compliant object fusion algorithms. The resulting C source code runs directly in the series hardware and perfectly supports AURIX™ TC3xx. The software provides workflows for seamless integration to many platforms and runtime environments, e.g. the automated generation of AUTOSAR software components.
|
|
EB tresos | X | EB tresos product line for Classic AUTOSAR is a state-of-the-art ECU software encompassing: basic software, operating systems, configuration tooling, functional safety, as well as solutions for testing the software. EB tresos AutoCore is an industry-leading implementation of AUTOSAR-compliant basic software for automotive ECUs. It is a versatile solution based on AUTOSAR 4.x. It provides a modular and extensible framework, and is a perfect software base for developing innovative ECU software applications. EB tresos Studio is a consistent tool environment for Classic AUTOSAR-based ECU software configuration, validation, and code generation. |
|
& SHE+ Solutions |
X | Automotive-qualified software stack for AURIX Hardware Security Module. Complete security solution for ECUs including real-time OS, interfaces and AUTOSAR components. Encapsulates all required security functions needed to satisfy automotive security. Hitex has teamed up with the embedded security specialists at ESCRYPT: to equip the latest Infineon AURIX™ multicore microcontrollers, designed for use in production environments, with the CycurHSM software stack.
|
![]() ETAS Group |
RTA-BSW | X | RTA-BSW (Basic Software) is the next-generation software platform for AUTOSAR basic software - easy to configure, integrate, and test. RTA-BSW is developed in accordance with ISO 26262 development processes conformant to ASIL-D and can be used in even the most demanding of safety-critical applications. RTA-BSW supports AUTOSAR 4.x and consists of several stacks that provide support for a wide range of features such as operating system, run-time environment, communication over CAN and LIN, memory, and diagnostic and calibration protocols such as XCP. |
![]() GÖPEL Elektronic |
Hardware Platform SCANFLEX | X | The SCANFLEX hardware was the first fully modular JTAG/Boundary Scan platform on the market and is still the most modern system architecture available to date. It consists essentially of three components: controllers, TAP transceivers and I/O modules. Hardware platform SCANFLEX is not only the best choice for testing but also for programming of internal and external devices. |
Software Platform SYSTEM CASCON | X | Owing to its open scalability, SYSTEM CASCON offers special flexibility. As a rule, seven parameters are defined. This principle enables the use of software throughout the entire product life cycle as well as user-friendly update or upgrade options. Tool Suites are available for Device Programming, Boundary Scan Test, Debugger/Visualizer, Processor Emulation Test, Integrated Instruments and Functional I/O Test. | |
![]() KPIT Infosystems GmbH |
Opcode Test Code Generator OTCG | X | The KPIT Opcode Test Code Generator OTCG is a PC based tool which generates a unique test pattern for every used opcode in the user application. This enables safety checks for your system. |
Mentor Graphics | Volcano Target Package for CAN | X | VTP consists of a Configuration Tool(Volcano Configuration Generator-(VCFG) ) and the software modules necessary to provide CAN and LIN communication for your application. |
LIN Target Package | X | The Volcano LIN Target Package (LTP) is a LIN only product providing a resource efficient implementation for LIN nodes according to the LIN 2.0 standard. |
|
![]() port GmbH |
CANopen Protocol Stack | X | Complete CANopen source code implementation of the CiA standards CiA301 and CiA302. Additional CiA device profiles are supported by the company's CANopen Design Tool. |
![]() Simma Software |
ISO 15765 Protocol Stack | X | The ISO 15765 protocol stack was designed by Simma Software to meet the demanding needs of the high speed Controller Area Network (CAN). Ports available for TriCore product lines. |
SAE J1939 Protocol Stack | X | The SAE J1939 protocol stack was designed by Simma Software to meet the demanding needs of the high speed Controller Area Network (CAN). Ports available for TriCore product lines. |
|
CAN Flash Bootloaders | X | Simma Software offers SAE J1939 and ISO 15765 flash bootloaders for the TriCore product line. These bootloaders allow an ECU's flash to be upgraded in the field. |
|
CANOpen Protocol Stack | X | The CANopen protocol stack was designed by Simma Software to meet the demanding needs of the high speed Controller Area Network (CAN). Ports available for TriCore product lines. |
|
![]() Smart Electronic Development GmbH |
Flashloader ADLATUS | X | ADLATUS® is the modular embedded software solution for reprogramming of automotive ECUs (Electronic Control Units) |
Vector Informatik GmbH |
MICROSAR Basis Software for AUTOSAR |
X | MICROSAR products give you a complete context for implementing software architecture based on AUTOSAR-Standard. Vector provides with MICROSAR all necessary Basis Software Modules of the Service and ECU Abstraction Layers. TriCore ™ specific Drivers of the Microcontroller Abstraction Layer are completely integrated in the MICROSAR Basis Software. This permits to use for all basis software the optimised Vector toolchain for AUTOSAR. |
CANbedded CAN Protocol Stack |
X | The Vector CANbedded environment consists of a number of adaptive source code components that cover the basic communication requirements in automotive applications. |
|
CANbedded LIN LIN Protocol Stack |
X | The Vector CANbedded LIN environment consists of a number of adaptive source code components that cover the basic communication requirements to be applied in the LIN environment. |
|
Flash Bootloader | X | The Vector embedded Flash Bootloader for in-field reprogramming is adapted for most of the automotive manufacturers. It is available for ECUs on vehicle networks like CAN, LIN or FlexRay. |
|
|
VectorCAST/Manage |
X | Automated Test Management Enterprise wide for multiple targets, systems, test configurations, multiple compilers, debuggers, Continuous Integration, Change Based Testing with Change Impact Analysis, clusters, Board-Farms, Simulators and Probes |
VectorCAST/C++ |
X | For C and or C++ Unit Testing, rapid, easy to use command line/GUI pre-populated with suitable test data options or select your own, includes coverage for unit testing -This product is Highly Recommended for SIL-2-4 / ASIL-B-D |
|
VectorCAST/Cover |
X | Aggregator for Coverage data, resolves to a single number, Code Complexity analysis, able to import from multiple sources (sources can be non-VectorCAST, e.g. Tessy® or RTRT®) – This product supports understanding of Project Status and is 'Recommended' for certification in SIL-2-4 and ASILB-D for Coverage and Complexity |
|
VectorCAST/CBA |
X | Coverage By Analysis, manages data analysis from Formal Methods or Static Analysers, e.g. Klocwork, QAC, Lint etc enables easy transfer to VectorCAST/Cover – Recommended for SIL2-4/ ASILB-D |
|
VectorCAST/MCDC |
X | Provides Test and Analysis of Decision Coverage – Highly Recommended for SIL-3-4 and ASIL-B-D |
|
VectorCAST/RGW |
X | To link your software requirements capture to your tests and results e.g. with IBM-DOORS®, PTC-Integrity® Siemens-Polarion® Applicable for SIL1-4 |
|
VectorCAST/RSP |
X | VectorCAST/RSP is the module that has the “knowledge” on how to download the VectorCAST test harness to the target, how to initialize it, and how to pass it test cases for execution. It also knows how to capture pass/fail results and code coverage metrics. It works behind the scenes to make testing on target completely automated and transparent. |
Embedded Software Solutions
Ready to use software packages are the basic components for todays automotive ECUs. Infineon unveils:
Microcontroller abstract drivers
|
Free TriCore Tools 1. Free TriCore Entry Tool Chain 2. Altium Free Tools for TriCore/AURIX
3. Infineon Tools
Libraries System software
|
› Supported AUTOSAR releases and devices › Complex driver for non-standardized modules (for TriCore™)
|
› AUTOSAR BSW suite via partners : ARCCORE, Elektrobit, ETAS, KPIT, Mentor Automotive, Vector › Delivery packages include : source code, user manual, Tresos configuration tool
|
AUTOSAR is a standardized automotive software architecture to establish the reuse of software within the automotive area. This is the baseline for enabling a transition from an ECU specific software development to an application oriented approach.
Infineon provides MC-ISAR low-level drivers based on the AUTOSAR MCAL layer. With the MC-ISAR AUTOSAR drivers a system supplier can use one set of standardized basic software drivers over different applications within one configuration tool. By developing MC-ISAR in house at Infineon this enables efficient and optimized drivers. A CMM level 3 certified process is applied for the MC-ISAR drivers.
The complete AUTOSAR suite is provided in close cooperation with software partners which allow to reuse their long term software experience. Thus an optimized AUTOSAR software bundle is available.
Access to the microcontroller hardware is routed through the Microcontroller Abstraction Layer. The MCAL layer ensures a standard interface and controls the microcontroller peripherals. Standardized components are
Basic AUTOSAR package MC-ISAR:
|
MC-ISAR COM package:
MC-ISAR MEM package:
In addition to standardized modules AUTOSAR provides the possibility of complex driver for non-standardized hardware module. To efficiently exploit the hardware MCAL Complex Drivers are an essential component for hardware abstraction. MC-ISAR MCAL CD (MCAL Complex Driver) package:
|
Supported AUTOSAR releases and devices Complex driver for non-standardized modules (for TriCore) ASPICE L2 (AURIX TC3xx)
|
› AUTOSAR BSW suite via partners: ARCCORE, Elektrobit, ETAS, KPIT, Mentor Automotive, Vector › Delivery packages include: source code, user manual, Tresos configuration tool › ASIL-D process to ensure freedom from interference in memory |
Access to the microcontroller hardware is routed through the Microcontroller Abstraction Layer. The MCAL layer ensures a standard interface and controls the microcontroller peripherals. Standardized components are
Basic AUTOSAR package MC-ISAR:
|
MC-ISAR COM package:
MC-ISAR MEM package:
In addition to standardized modules AUTOSAR provides the possibility of complex driver for non-standardized hardware module. To efficiently exploit the hardware MCAL Complex Drivers are an essential component for hardware abstraction. MC-ISAR MCAL CD (MCAL Complex Driver) package:
|
All the latest DIPs are available for FREE download on the related Product web page in tab "Tools&Software"/"Development Tools".
Company Name and Weblink |
Product Name |
Description |
---|---|---|
![]() DAVE™ (Version 2) – Legacy home |
DAVE™ (Version 2) – Legacy | DAVE™ version 2 is the well established Digital Application Engineer from Infineon Technologies supporting XC800, C166, XC166, XE166, XC2000, and the TriCore AUDO family. |
Microcontroller Mediacenter
Please check the youtube channel Infineon4Engineers for more videos.
Partner | Description / Contact |
---|---|
|
ARCCORE is an independent software company providing AUTOSAR solutions to the global automotive market. ARCCORE ’s products include embedded software platforms and development tools and can easily be accessed from ARCCORE’s homepage. ARCCORE offers an innovative business model supporting all stages in the software development process providing both open source and commercial license terms. |
![]() |
Bluewind's extensive knowledge of Infineon MCU products gives them the capability to provide expert services for full product design covering the complete design cycle: architectural stage, hardware/software design, product testing, CE compliance and post production. http://www.bluewind.it/ifx_home.html |
E2-CAD ![]() |
E2-CAD is a simplified joint stock company, founded in 2001 by people coming from the automotive electronics industry to provide high level consulting and product development support in the field of Powertrain (Electric Vehicle, transmission), Instrument clusters and Body controllers. E2-CAD has developed a Fast Prototyping ECU designed for real embedded test cases. This ECU includes three boards : The generic board includes multi-purpose interfaces for sensors/actuators (solenoids, motors, analog inputs, …) compliant to automotive standard constraints. The CPU board uses the large processing capabilities of Tricore TC 1797 with a BIOS allowing to adapt an applicative software. The third board is optional and designed to integrate specific customer additional functions. http://e2-cad.com/ |
Cichon Engineering Consulting ![]() |
http://ing.cichon.com/infineon |
![]() |
http://www.elektrobit.com/ |
![]() |
eSyslogic provides engineering service for Industrial, Consumer and Multi-Media customers to accelerate designs. eSyslogic has extensive knowledge in Infineon 8 and 16 bit MCU coupled with in-depth know-how in application systems providing full turnkey solution to customers. eSyslogic can provide solutions with Infineon MCUs for the following application areas: capacitive touch control board, miniature beauty and healthcare product, ultrasonic slim fit gadget, portable toll gate reader with DVR, wireless charger etc. http://www.esyslogic.com/eng/product/product01_1.asp |
![]() |
http://www.etas.com/ |
![]() |
Fineio has earned its reputation as a Shenzhen New Hi-tech Enterprise. We specialize in offering professional R&D program to satisfy specific demands from our customers with complete service and support. Our products and business include Induction Cooker, Soybean Milk Maker, Electromagnetic Water Heater ,Air Heater, Electromagnetic Pressure Cooker, Electromagnetic coffee maker, Commercial IH Cooker and Induction heating. We are proud to have a team of professional employees experienced in research and design with a wide sales network. Our business goal is to creat the best brand with the highest reputation and influence in our field. http://www.fineio.com/en/ |
![]() |
The MM232R and the UB232R from FTDI are simple and easy-to-use tools to program and communicate with Infineon's XC800 microcontrollers. They provide seamless connection between the PC's USB port and the microcontroller's UART port and work efficiently together with FLOAD (part of DAVEBENCH).
Applications:
|
![]() |
With 35 years experience in micrcontroller designs, Hitex offers development tools and development services in HW, SW and testing for Infineon microcontrollers. For safety applications according to SIL/ASIL (IEC61508, ISO26262) or ClassB (IEC60335, IEC60730), Hitex can serve you in consulting, with self test software, integration and certification. https://www.hitex.com/ |
![]() |
IHR is an independent company based in Rheinmünster/Germany with global offices and representatives (started in 1992 as a test laboratory and developer for driver / bus software (CAN, LIN, Flexray Ethernet)). Additionally, IHR has been active in the field of automotive application software for Tier 1's and OEM's in the field of stepper motors and flap control in the extended climatic range, actuators, ventilation of the vehicle interior and performance regulation in the seat comfort area. The projects (including ASIL requirements) are implemented according to the IHR Q management system (analogous to ISO TS 16949) and the work is carried out according to SPICE processes. Development Tools for crosslinking in automobiles
And other solutions, for example: Expert Systems for the analysis of network timings, Measuring Tools for the integration of control units, Testing Tools for the production at the OEM and Tier1. |
![]() |
http://www.kpitcummins.com/ |
![]() |
Infineon and MESCO Engineering entered a cooperation to provide reference designs for IO-Link developments and full engineering service using infineon microcontroller. The MESCO IO-Link device stack is ported to a XC800 microcontroller. https://www.mesco-engineering.com/ |
![]() |
For over 20 years, Mixed Mode, a PIXEL Group company, has successfully supported its customers in the development of embedded and software engineering. Mixed Mode is a preferred supplier partner for Infineon projects and as such has extensive know-how of Infineon microcontroller platforms & tools (e.g. 166-, XMC-, TriCore- and Aurix- families).
|
![]() |
http://powerelectronics.de/ |
![]() |
Murata offers technical support for Ceramic Resonators and Crystals to get the optimum oscillation circuit conditions for Infineon MCUs. https://www.murata.com/ |
![]() |
NDK Nihon Dempa Kogyo Co.Ltd is one of the top brand in the quartz crystal industry. Market leader especially in the field of automotive applications and telecommunication. With long experience in circuit design we offer measurement to ensure stable oscillation of crystal in the oscillator circuitry. For details about our service kindly follow the url of our German partner Frischer Electronic GmbH: http://www.frischer-frg.com/ |
![]() |
|
![]() |
In the field of embedded systems, softgate develops high-performance software based on your specific requirements and needs. We focus on the area of real-time systems, low-level programming, and communication buses. Here, an important element is our experience in the microprocessor environment. softgate has extensive knowledge in Infineon 8-bit, 16-bit controllers and in TriCore™ architecture. softgate has been realizing very demanding projects for various companies from the automotive, medical and consumer electronics sector already. http://www.soft-gate.de |
![]() |
http://www.sotec.eu |
![]() |
TELNET is a Global provider of Offshore/Nearshore Product Development and Engineering Services, following Partnership approaches to servicing our customers worldwide.
|
![]() |
Developing software in conformance with Safety Critical Standards can greatly increase development cost, challenges, costs, and risks. It is critical to optimize your processes to achieve compliance efficiently and cost effectively. Long or short-term Project Consulting, Mentoring. Regulatory Compliance Training and Consulting to help reduce the cost of software certification, Software Development and Testing services to mentor, coach, assist, or fully outsource any of your software engineering activities –e.g. Gap Analysis. Deep domain expertise and real-world experience with Industry Standards including: Avionics Standards: DO-178B, DO-178C, DO-254, Medical Standards: FDA 510(k), PMA, Automotive Standard: ISO 26262,Railway Standards: CENELEC, EN 50126, EN 50128, and EN 50129, Industrial Automation Standard: IEC 61508 |
Infineon offers programming services for certain customer-specific applications. We adapt programs for specific needs in applications such as automotive and electric motor control, building on Infineon’s Microcontroller Firmware and Software libraries.
For more Information on Programming Services please contact your nearest Infineon sales office or contact one of our partners below:
Company Name and Weblink | XC800 | XC2000 | Aurix™ | Description |
---|---|---|---|---|
![]() btv technologies gmbh |
X | X | X | btv offers: State of the art programming , tape & reel and logistics services, on 7 days a week, 24 hours. Main customers come from the automotive and telecommunications sector. We are certified acc. to TS16949, ISO9001. |
![]() FALCON |
X | X | Falcon Denshi K.K. offers the programming service from 1 chip to mass production in Japan market. Falcon Programming Center is able to offer ROM programming service, marking, taping & reeling, baking, dry packing, 2D inspection, 3D lead scan and socket cleaning & restoration service and so on. | |
X | X | X | Full-fledged Automatic Programming Service Founded in 2002, Flatek provide programming and testing services in Great China Market, including service facilities in Taipei, Shenzhen, Shanghai, Chengdu, and Zhengzhou. Flatek is a ISO-9001 certified company. Major Services:
|
|
![]() Hi-Lo Systems |
X | X | HI-LO SYSTEMS established its Programming Center in 2001 This Center has been ISO-9001 and TS-16949 certified. HI-LO Programming Center is able to offer comprehensive and also competitive solutions for device programming, marking, taping & reeling, baking, dry packing, laser mark, 2D inspection and 3D lead scan, etc., including special request of customized devices programming and packing. Hi-Lo offers the programming services in Great China zone, including Taipei, Hsinchu, Hong Kong and Shanghai. |
|
![]() HTV GmbH |
X | X | X | Programming of electronic components: • Programming capacity >750,000 pcs/day • Programming of all electronic components incl. wafer-programming • Own development of algorithms & adapters • HTV-On-Site Programming - programming at customer's facility In addition we provide a full range of services like complex serial number programming, automated tape&reel service with 3D lead-inspection, laser marking, marking removal etc.
|
Test and Qualification of electronic components: • Testing capacity >450,000 pcs/day • Data sheet and electrical authenticity test • Component qualification & environmental simulations • Screening of specific parameters • Fully automated high capacity testers • Development of test programs and ASICs HTV offers fast and flexible testing solutions tailor made to specific customer requirements. We test and qualify wafers, components and assemblies. Our engineers are specialized in performing complex test applications including own development of test-programs and robots.
|
||||
Long-Term Conservation of electronic components: Our unique Thermal-Absorptive Gas-Barrier Method TAB® offers a long-term conservation of components or complete devices currently up to 50 years. This product-specific reduction of the determining physical and chemical aging processes keeps components alive for decades also after end-of-life announcement. Analysis of electronic components, packaging, wafer sawing, tinning & retinning etc. Certification: ISO/TS16949 & ISO9001 |
||||
X | X | X | Full-fledged Automatic Programming Service ProMik’s trusted programming services build on 10 years experience and offer fully automated and integrated programming systems. Our services range from automated device handling/programming with lead inspection (2D-Collinearity and 3D-Coplanarity), laser-marking with full traceability to logistic services. ProMik offer an additional advantage for its customers: accessible engineering Know-How on site. Programming
Competence in this area has enabled Promik to STL (Ship to line) for key Automotive customers Certification TS16949 and ISO9001 |
|
X | X | X | SEMITRON W.Röck GmbH was founded 1975 in south of Germany by Mr. Dipl.-Ing. Werner Röck More than 40 Years competence and experience! Meanwhile 140 employees, independent company with flexible structures and flat hierarchy. This company has been ISO-9001 certified and offer the programming service worldwide. Company locations are in Germany and Switzerland. For programming Security Devices, MCU`s, EPROM`s, FLASHE`s ( standard, NAND, NOR… ) OTP`s, PLD`s … we use systems from DATA I/O, BP Microsystems, ELNEC, HI/LO … etc. Automatically programming and Tape & Reel of SOT23 is no problem since 10 year`s. Marking options: Label, Ink and Laser Inspection options: 2D and 3D Leadscan Delivery: Tray, Tube and Tape & Reel Packaging: ESD, Dry Pack, Nitrogen Programming capacity: up to 500`000 pcs./day Additional services!
|
For programming services companies: If you offer programming services specific for Infineon Microcontrollers and want to be listed on this page, please send a message to MC-Software@infineon.com.
Basics of software over-the-air concept using AURIX™ |
|
Secure CAN Communication |
Understand how hackers use the CAN bus to interfere with in-vehicle communication, and be aware of how Infineon’s AURIX™ microcontrollers support secure CAN communication. |
AURIX™ 32-bit microcontroller family for CAV |
|
AURIX™ 1G |
|
AURIX™ for Advanced Driver Assistance Systems |
|
AURIX™ Hardware Security Module for Automotive Cyber Security |
|
Powertrain electrification and Infineon's solutions for inverters |
|
How AURIX™ addresses electric vehicle application needs |
|
OPTIGA™ Trusted Platform Module & AURIX™: Perfect partners for automotive cybersecurity |
|
|
|
32-bit: Tricore®
Training Title |
Language |
Hitex |
Microconsult |
AURIX™ TC2xx Workshop: 32-Bit Multicore Mikrocontroller-Familie |
German |
X | |
AURIX™ TC2xx Workshop: 32-Bit Multicore Microcontroller Family |
English | X | |
AURIX™ TC3xx Workshop: 32-Bit Multicore-Mikrocontroller-Familie (2G Zweite Generation) |
German | X | |
AURIX™ TC3xx Workshop: 32-Bit Multicore Microcontroller Family (2G Second Generation) |
English | X | |
German |
|||
English |
|||
German |
|||
English |
32-bit: XMC4000/XMC1000®
Training Title |
Language |
Hitex |
Microconsult |
Keil MDK-ARM Powertraining mit XMC4500 (Cortex-M4) | German | X | |
Hands-on Professional Middleware für Cortex-M | German | X | |
XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex™-M4/ ARM® Cortex™-M0 |
German |
||
XMC4000 / XCM1000 Workshop: 32-Bit Industrial Microcontroller ARM® Cortex™-M4/ ARM® Cortex™-M0 |
English |
16-bit: C166, XC166
Training Title |
Language |
Hitex |
Microconsult |
XC2000/XE16x/XC16x/ST10: Architektur, Peripherie und Embedded Programmierung |
German |
||
XC2000/XE16x/XC16x/ST10: Architecture, Peripherals and Embedded Programming |
English |
||
XC8xx/C500/8051 8-Bit Mikrocontroller: Architektur und Embedded Programmierung |
German |
X |
|
XC8xx/C500/8051 8-Bit Microcontrollers: Architecture and Embedded Programming | English | X |
Operating system and Applications
Operating system and Applications | Language | Hitex | Microconsult |
Embedded C: Programmiermethoden und -tools für Embedded-Anwendungen |
German
|
||
Embedded C: Programming Methods and Tools for Embedded Applications | English |
||
German |
|||
TC17x7: Practical Application of TriCore® Specific Peripherals |
English |
||
Tracen und Multicore Debugging mit der PLS Universal Debug Engine UDE |
German |
||
Tracing and Multicore Debugging with the PLS Universal Debug Engine UDE |
English |
||
Tracen und Multicore Debugging für TriCore/AURIX™ (MCDS) mit Lauterbach TRACE32 |
German |
||
Tracing and Multicore Debugging for TriCore/AURIX™ (MCDS) with Lauterbach TRACE32 |
English |
||
German |
|||
English |
|||
German |
|||
English |
|||
RTOS-Anwendung: Entwicklung von Laufzeit-Architekturen für Embedded- und Echtzeitsysteme |
German |
||
RTOS Application: Development of Runtime Architectures for Embedded and Real-time Systems |
English |
- AURIX™ System Control Units
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ Peripheral Sensor Interface
- AURIX™ Versatile Analog-to-Digital Converter
- AURIX™ System Timer
- AURIX™ System Architecture
- AURIX™ Single Edge Nibble Transmission
- AURIX™ Safety Management Unit
- AURIX™ Safety Concept
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Program Memory Unit
- AURIX™ Micro Second Channel
- AURIX™ Memory Test Unit
- AURIX™ Memory Maps
- AURIX™ Interrupt Router
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Input Output Monitor
- AURIX™ Infineon Low Level Driver
- AURIX™ High Speed Serial Link
- AURIX™ Hardware Security Module
- AURIX™ Generic Timer Module
- AURIX™ General Purpose Timer Unit
- AURIX™ General Purpose Input Output
- AURIX™ FlexRay™ Protocol Controller
- AURIX™ Flexible CRC Engine
- AURIX™ External Bus Unit
- AURIX™ Ethernet MAC
- AURIX™ Direct Memory Access
- AURIX™ Delta-Sigma Analog-to-Digital Converter
- AURIX™ Debug Support
- AURIX™ Controller Area Network
- AURIX™ Central Processing Unit
- AURIX™ Capture Compare Unit 6
- AURIX™ Advanced Driver Assistance Subsystem (ADAS)
- AURIX™ Asynchronous Synchronous Interface
- ADC_Background_Scan_1_KIT_TC297_TFT
- ADC_Group_Scan_1_KIT_TC297_TFT
- ADC_Single_Channel_1_KIT_TC297_TFT
- ASCLIN_LIN_Master_1_KIT_TC297_TFT
- ASCLIN_Shell_UART_1_KIT_TC297_TFT
- ASCLIN_Shell_UART_1_KIT_TC237_TFT
- ASCLIN_Shell_UART_1_KIT_TC277_TFT
- ASCLIN_Shell_UART_1_KIT_TC275_SB
- ASCLIN_SPI_Master_1_KIT_TC297_TFT
- ASCLIN_UART_1_KIT_TC297_TFT
- Bus_Register_Protection_1_KIT_TC297_TFT
- Blinky_LED_1_KIT_TC297_TFT
- Blinky_LED_1_KIT_TC234_TFT
- Blinky_LED_1_KIT_TC237_TFT
- Blinky_LED_1_KIT_TC265_TFT
- Blinky_LED_1_KIT_TC275_SB
- Blinky_LED_1_KIT_TC277_TFT
- DMA_Linked_List_Mode_1_KIT_TC297_TFT
- CCU6_ADC_1_KIT_TC297_TFT
- CCU6_Interrupt_1_KIT_TC297_TFT
- CCU6_PWM_Capture_1_KIT_TC297_TFT
- CCU6_PWM_Generation_1_KIT_TC297_TFT
- CPU_Perf_Counters_1_KIT_TC297_TFT
- CPU_Trap_Recognition_1_KIT_TC297_TFT
- DMA_ADC_Transfer_1_KIT_TC297_TFT
- DMA_Mem_to_Mem_1_KIT_TC297_TFT
- DSADC_1_KIT_TC297_TFT
- ERU_Interrupt_1_KIT_TC297_TFT
- FCE_CRC_1_KIT_TC297_TFT
- Flash_Programming_1_KIT_TC297_TFT
- GPIO_LED_Button_1_KIT_TC297_TFT
- GPT12_PWM_Capture_1_KIT_TC297_TFT
- GPT12_Timer_Concatenation_1_KIT_TC297_TFT
- GPT12_Timer_Interrupt_1_KIT_TC297_TFT
- GTM_ATOM_Interrupt_1_KIT_TC297_TFT
- GTM_ATOM_PWM_1_KIT_TC297_TFT-
- GTM_TIM_Capture_1_KIT_TC297_TFT
- GTM_TOM_Interrupt_1_KIT_TC297_TFT
- GTM_TOM_PWM_1_KIT_TC297_TFT
- GTM_TOM_PWM_1_KIT_TC234_TFT
- GTM_TOM_PWM_1_KIT_TC237_TFT
- GTM_TOM_PWM_1_KIT_TC265_TFT
- GTM_TOM_PWM_1_KIT_TC275_SB
- GTM_TOM_PWM_1_KIT_TC277_TFT
- I2C_Read_Ext_Device_1_KIT_TC297_TFT
- Interrupt_Prio_1_KIT_TC297_TFT
- IOM_PWM_Monitor_1_KIT_TC297_TFT
- IOM_Signals_Comparison_1_KIT_TC297_TFT
- MTU_MBIST_1_KIT_TC297_TFT
- MULTICAN_1_KIT_TC297_TFT
- Multicore_1_KIT_TC275_SB
- Multicore_1_KIT_TC277_TFT
- MULTICAN_FD_1_KIT_TC297_TFT
- MULTICAN_RX_FIFO_1_KIT_TC297_TFT
- MULTICAN_GW_TX_FIFO_1_KIT_TC297_TFT
- Multicore_1_KIT_TC297_TFT
- PWM_Buzzer_1_KIT_TC297_TFT
- RAM_Run_Function_1_KIT_TC297_TFT
- SCU_Clock_1_KIT_TC297_TFT
- SCU_Die_Temp_Sensor_1_KIT_TC297_TFT
- SCU_Emergency_Stop_1_KIT_TC297_TFT
- SCU_Power_Down_Idle_1_KIT_TC297_TFT
- SCU_Power_Down_Sleep_1_KIT_TC297_TFT
- SCU_Power_Down_Standby_1_KIT_TC297_TFT
- SCU_Reset_Detection_1_KIT_TC297_TFT
- SMU_Emergency_Stop_Alarm_1_KIT_TC297_TFT
- SMU_Fault_Signaling_1_KIT_TC297_TFT
- SMU_IR_Alarm_1_KIT_TC297_TFT
- SMU_Reset_Alarm_1_KIT_TC297_TFT
- SPI_CPU_1_KIT_TC297_TFT
- SPI_DMA_1_KIT_TC297_TFT
- STM_Interrupt_1_KIT_TC234_TFT
- STM_Interrupt_1_KIT_TC237_TFT
- STM_Interrupt_1_KIT_TC297_TFT
- STM_Interrupt_1_KIT_TC265_TFT
- STM_Interrupt_1_KIT_TC275_SB
- STM_Interrupt_1_KIT_TC277_TFT
- STM_System_Time_1_KIT_TC297_TFT
- UART_DMA_Transfer_1_KIT_TC297_TFT
- UART_VCOM_1_KIT_TC297_TFT
- Watchdog_1_KIT_TC297_TFT
- Blinky_LED_1_KIT_TC275_LK
- GTM_TOM_PWM_1_KIT_TC275_LK
- MPU_Memory_Protection_1_KIT_TC297_TFT
- AURIX_Multicore_1_KIT_TC275_LK
- STM_Interrupt_1_KIT_TC275_LK
- AURIX™ Asynchronous Synchronous Interface
- AURIX™ Capture Compare Unit 6
- AURIX™ Central Processing Unit
- AURIX™ Debug Support
- AURIX™ Direct Memory Access
- AURIX™ Enhanced Delta-Sigma Analog-to-Digital Converter
- AURIX™ FlexRay Protocol Controller
- AURIX™ General Purpose Input Output
- AURIX™ General Purpose Timer Unit
- AURIX™ Infineon Low-Level Driver
- AURIX™ Input-Output Monitor
- AURIX™ Inter-Integrated Circuit Module
- AURIX™ Interrupt Router
- AURIX™ Memory Maps
- AURIX™ Memory Test Unit
- AURIX™ Micro Second Channel
- AURIX™ Peripheral Sensor Interface
- AURIX™ Peripheral Sensor Interface with Serial PHY
- AURIX™ Queued Synchronous Peripheral Interface
- AURIX™ Radar Interface
- AURIX™ Single Edge Nibble Transmission
- AURIX™ System Architecture
- AURIX™ System Timer
- AURIX™ CAN Interface
- AURIX™ Clocking System
- AURIX™ Converter Control Block
- AURIX ™ Enhanced Versatile Analog-to-Digital Converter
- AURIX™ External Bus Unit
- AURIX™ Flexible CRC Engine
- AURIX™ Generic Timer Module
- AURIX™ Gigabit Ethernet MAC
- AURIX™ Hardware Security Module
- AURIX™ System Control Units
- AURIX™ Safety Concept
- AURIX™ Converter Control Block
- AURIX™ CAN Interface
- AURIX™ Clocking System
- AURIX™ Converter Control Block
- AURIX™ Safety Management Unit
- AURIX™ High Speed Serial Link
- AURIX™ Safety Concept
- AURIX™ Non Volatile Memory Subsystem
- AURIX™ 8-bit Standby Controller
- AURIX™ Camera and ADC Interface
- AURIX™ High Speed Pulse Density Modulation
- AURIX™ SD and eMMC Interface
- AURIX ™ SPU Lockstep Comparator
- ADC_Filtering_1_KIT_TC397_TFT
- ADC_Queued_Scan_1_KIT_TC397_TFT
- ADC_Single_Channel_1_KIT_TC397_TFT
- ASCLIN_LIN_Master_1_KIT_TC397_TFT
- ASCLIN_Shell_UART_1_KIT_TC367_TFT
- ASCLIN_Shell_UART_1_KIT_TC375_LK
- ASCLIN_Shell_UART_1_KIT_TC375_SB
- BASCLIN_Shell_UART_1_KIT_TC377_TFT
- ASCLIN_Shell_UART_1_KIT_TC387_TFT
- ASCLIN_Shell_UART_1_KIT_TC397_TFT
- ASCLIN_SPI_Master_1_KIT_TC397_TFT
- ASCLIN_UART_1_KIT_TC397_TFT
- Assembly_C_Code_1_KIT_TC397_TFT
- Blinky_LED_1_KIT_TC367_TFT
- Blinky_LED_1_KIT_TC375_LK
- Blinky_LED_1_KIT_TC375_SB
- Blinky_LED_1_KIT_TC377_TFT
- GPT12_PWM_Generation_1_KIT_TC397_TFT
- CCU6_Interrupt_1_KIT_TC397_TFT
- CCU6_PWM_Capture_1_KIT_TC397_TFT
- CCU_Clock_1_KIT_TC397_TFT
- CCU6_PWM_Generation_1_KIT_TC397_TFT
- Blinky_LED_1_KIT_TC387_TFT
- Blinky_LED_1_KIT_TC397_TFT
- BUS_Register_Protection_1_KIT_TC397_TFT
- CPU_Perf_Counters_1_KIT_TC397_TFT
- CPU_Trap_Recognition_1_KIT_TC397_TFT
- DMA_ADC_Transfer_1_KIT_TC397_TFT
- DMA_Linked_List_Mode_1_KIT_TC397_TFT
- EDSADC_1_KIT_TC397_TFT
- ERU_Interrupt_1_KIT_TC397_TFT
- FCE_CRC_1_KIT_TC397_TFT
- Flash_Programming_1_KIT_TC397_TFT
- GPIO_LED_Button_1_KIT_TC397_TFT
- GPT12_PWM_Capture_1_KIT_TC397_TFT
- GTM_ATOM_PWM_1_KIT_TC397_TFT
- GPT12_Timer_Concatenation_1_KIT_TC397_TFT
- GPT12_Timer_Interrupt_1_KIT_TC397_TFT
- GTM_ATOM_Interrupt_1_KIT_TC397_TFT
- GTM_ATOM_PWM_1_KIT_TC397_TFT
- GTM_TIM_Capture_1_KIT_TC397_TFT
- GTM_TOM_Interrupt_1_KIT_TC397_TFT
- GTM_TOM_PWM_1_KIT_TC367_TFT
- GTM_TOM_PWM_1_KIT_TC375_LK
- GTM_TOM_PWM_1_KIT_TC375_SB
- GTM_TOM_PWM_1_KIT_TC377_TFT
- GTM_TOM_PWM_1_KIT_TC387_TFT
- GTM_TOM_PWM_1_KIT_TC397_TFT
- I2C_Read_Ext_Device_1_KIT_TC397_TFT
- Interrupt_Prio_1_KIT_TC397_TFT
- MCMCAN_1_KIT_TC397_TFT
- MCMCAN_FD_1_KIT_TC397_TFT
- Memory_Access_Performance_1_KIT_TC397_TFT
- MPU_Memory_Protection_1_KIT_TC397_TFT
- Multicore_1_KIT_TC375_LK
- Multicore_1_KIT_TC375_SB
- Multicore_1_KIT_TC377_TFT
- Multicore_1_KIT_TC387_TFT
- Multicore_1_KIT_TC397_TFT
- PMS_Power_Down_Idle_1_KIT_TC397_TFT
- PMS_Power_Down_Sleep_1_KIT_TC397_TFT
- PWM_Buzzer_1_KIT_TC397_TFT
- RAM_Run_Function_1_KIT_TC397_TFT
- SCU_Die_Temp_Sensor_1_KIT_TC397_TFT
- SCU_Emergency_Stop_1_KIT_TC397_TFT
- SMU_Emergency_Stop_Alarm_1_KIT_TC397_TFT
- SMU_Fault_Signaling_1_KIT_TC397_TFT
- SMU_IR_Alarm_1_KIT_TC397_TFT
- SMU_Reset_Alarm_1_KIT_TC397_TFT
- SPI_CPU_1_KIT_TC397_TFT
- SPI_DMA_1_KIT_TC397_TFT
- STM_Interrupt_1_KIT_TC367_TFT
- STM_Interrupt_1_KIT_TC375_LK
- STM_Interrupt_1_KIT_TC375_SB
- STM_Interrupt_1_KIT_TC377_TFT
- STM_Interrupt_1_KIT_TC387_TFT
- STM_Interrupt_1_KIT_TC397_TFT
- STM_System_Time_1_KIT_TC397_TFT
- UART_DMA_Transfer_1_KIT_TC397_TFT
- UART_VCOM_1_KIT_TC397_TFT
- Watchdog_1_KIT_TC397_TFT