Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE8250XSJ

END OF LIFE
The TLE8250XSJ is a transceiver designed for HS CAN networks in automotive and industrial applications.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Additional Features
    RM; Vio
  • Base Product
    TLE825x
  • Bus Wake-Up Capability
    No
  • Family
    CAN FD 2MBit/s
  • Features
    RM, Receive Only Mode, Vio
  • Planned to be available until at least
    n.a
  • Product Category
    Transceivers
  • Qualification
    Automotive
  • Quiescent Current
    N/A, no standby mode
  • Standards
    ISO11898-2
  • Supply Voltage
    3.3 V, 5 V
  • Transmission Rate max
    2 MBit/s
  • Type
    CAN, CAN FD
  • Wake-up Inputs
    None
OPN
TLE8250XSJXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The TLE8250XSJ links the physical bus layer and the CAN protocol controller, ensuring low EME, supporting 2 MBit/s data rates, and offering a receive-only mode. With excellent ESD immunity, it's suitable for mixed supply HS CAN networks, AEC qualified for automotive environments, and compliant with ISO11898-2.

Features

  • Compliant to ISO11898-2: 2003
  • Wide common mode range for electromagnetic immunity (EMI)
  • Very low electromagnetic emission (EME)
  • Excellent ESD robustness
  • Guaranteed and improved loop delay symmetry to support CAN FD data frames up to 2 MBit/s for Japanese OEMs
  • V IO input for voltage adaption to the microcontroller supply
  • Extended supply range on V CC and V IO supply
  • CAN short circuit proof to ground, battery and V CC
  • TxD time-out function
  • Low CAN bus leakage current in power-down state
  • Overtemperature protection
  • Protected against automotive transients
  • Receive-only mode
  • Green Product (RoHS compliant)
  • AEC Qualified
  • Certified according to latest VeLIO (Vehicle LAN Interoperability & Optimization) test requirements for the Japanese market

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }