Dec 03, 2025
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
Dec 03, 2025
Overview
NFC Type 2 tags with password protection offer a powerful combination of security and ease of use, making them an attractive choice for a wide range of applications. The small footprint makes them ideal for embedding into a wide range of products. They can be programmed to trigger specific actions when tapped with an NFC-enabled device, such as launching a website, or initiating a phone call or a chatbot.
Key Features
- NFC Forum Type 2 certified
- 32-bit password protection
- Password retry counter
- ISO-IEC14443 Type A compliant
- Block and individual page locking
- Rewritable tags
- Unique serial number
- Anti-tearing support
- 128 bytes user memory
Products
About
NFC tags are gaining recognition as a popular choice for enabling identification and consumer engagement as brands aim to provide unique consumer experiences and gain a competitive edge. Infineon's NFC Type 2 tags with password protection offer a combination of security and ease of use, making them an attractive choice for a wide range of applications in various industries such as retail, healthcare, and logistics.
In addition to their security features, these tags can be highly customized to enable engaging consumer experiences. By embedding the tags in consumer goods such as luxury items, toys, pharmaceuticals, or smart packaging, brands can create interactive experiences with consumers via a simple tap with a smartphone.
Infineon's portfolio of plain NFC Type 2 certified tags offers a small footprint and are a cost-optimized solution to easily embed NFC into any application. The NFC tags are designed to meet the requirements of the NFC market for smart memories. A comprehensive suite of security features includes 32-bit password protection, password retry counter, block locking mechanism and a unique identification number. It offers cost-effective solutions for a range of applications with 128-byte user memory and password. In plain mode, access to the memory is supported by 4-byte block as well as 8-byte page structure with password protection for user data read and/or write operations.
NFC tags are gaining recognition as a popular choice for enabling identification and consumer engagement as brands aim to provide unique consumer experiences and gain a competitive edge. Infineon's NFC Type 2 tags with password protection offer a combination of security and ease of use, making them an attractive choice for a wide range of applications in various industries such as retail, healthcare, and logistics.
In addition to their security features, these tags can be highly customized to enable engaging consumer experiences. By embedding the tags in consumer goods such as luxury items, toys, pharmaceuticals, or smart packaging, brands can create interactive experiences with consumers via a simple tap with a smartphone.
Infineon's portfolio of plain NFC Type 2 certified tags offers a small footprint and are a cost-optimized solution to easily embed NFC into any application. The NFC tags are designed to meet the requirements of the NFC market for smart memories. A comprehensive suite of security features includes 32-bit password protection, password retry counter, block locking mechanism and a unique identification number. It offers cost-effective solutions for a range of applications with 128-byte user memory and password. In plain mode, access to the memory is supported by 4-byte block as well as 8-byte page structure with password protection for user data read and/or write operations.