Dec 03, 2025
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
Dec 03, 2025
DEEPCRAFT™ Voice Assistant
Create a natural voice interface for your product that runs on device, requires no network connectivity and achieves industry-leading power efficiency
-
On this page
Overview
DEEPCRAFT™ Voice Assistant is a software solution that enables developers to create natural voice interfaces for their products using AI models for wake words and commands that leverage advanced, power-efficient audio and AI acceleration capabilities of Infineon's PSOC™ Edge MCUs. With an easy-to-use Voice Assistant configuration tool, you can create your own AI-powered voice interface without the need for expertise in audio or machine learning.
Key Features
- On-device inferencing
- Industry-leading power efficiency
- Accurate in noisy environments
- Craft your own command vocabulary
- AI-powered speech to intent
- AI-powered noise suppression
About
DEEPCRAFT™ Voice Assistant enables human-centric voice interfaces in wearables, smart home devices, and other products that traditionally have relied on physical interfaces like buttons and screens to interact with users. Infineon's power-efficient PSOC™ Edge MCUs with AI acceleration enable these features without the user needing to connect their device to a network, providing a reliable voice interface that is always available.
Many applications can benefit from DEEPCRAFT™ Voice Assistant including wearables, appliances, smart home, robotics and security cameras. Here are some example use cases:
- Ask for information like the temperature, the time, your heartrate without needing to look down at the device to navigate a menu
- Ask your device to take actions like increase the volume, move to the next track, set a timer, drop a pin at your current location
- Ask to enter a configuration mode without having to scroll through menus looking for it
Purchase DEEPCRAFT™ Audio Pack: Production embedded libraries for Voice Assistant
DEEPCRAFT™ Voice Assistant brings you through the end-to-end development journey from voice interface design and model creation to integration into your embedded application and deploying to a PSOC™ Edge MCU.
Here are some highlights:
- Use the DEEPCRAFT™ Voice Assistant configuration tool to craft your custom voice interface, connecting your user's speech to intents that interact with your application
- Use your imagination, bring your users a great product experience by providing them human-centric interactions using your curated phrases and vocabulary
- With a click of the button, DEEPCRAFT™ Voice Assistant will start building your custom AI models designed to run efficiently on PSOC™ Edge MCUs
- Include your AI models in our Code Example: Voice Assistant - Build Your Own Interface to accelerate your embedded application development
- Deploy your application to one of our PSOC™ Edge Development Kits and try it out for yourself
- Take your Voice Assistant to the next level by tuning your audio pipeline to produce a clear version of your user's voice in real-world noisy environments with DEEPCRAFT™ Audio Enhancement
DEEPCRAFT™ Voice Assistant enables human-centric voice interfaces in wearables, smart home devices, and other products that traditionally have relied on physical interfaces like buttons and screens to interact with users. Infineon's power-efficient PSOC™ Edge MCUs with AI acceleration enable these features without the user needing to connect their device to a network, providing a reliable voice interface that is always available.
Many applications can benefit from DEEPCRAFT™ Voice Assistant including wearables, appliances, smart home, robotics and security cameras. Here are some example use cases:
- Ask for information like the temperature, the time, your heartrate without needing to look down at the device to navigate a menu
- Ask your device to take actions like increase the volume, move to the next track, set a timer, drop a pin at your current location
- Ask to enter a configuration mode without having to scroll through menus looking for it
Purchase DEEPCRAFT™ Audio Pack: Production embedded libraries for Voice Assistant
DEEPCRAFT™ Voice Assistant brings you through the end-to-end development journey from voice interface design and model creation to integration into your embedded application and deploying to a PSOC™ Edge MCU.
Here are some highlights:
- Use the DEEPCRAFT™ Voice Assistant configuration tool to craft your custom voice interface, connecting your user's speech to intents that interact with your application
- Use your imagination, bring your users a great product experience by providing them human-centric interactions using your curated phrases and vocabulary
- With a click of the button, DEEPCRAFT™ Voice Assistant will start building your custom AI models designed to run efficiently on PSOC™ Edge MCUs
- Include your AI models in our Code Example: Voice Assistant - Build Your Own Interface to accelerate your embedded application development
- Deploy your application to one of our PSOC™ Edge Development Kits and try it out for yourself
- Take your Voice Assistant to the next level by tuning your audio pipeline to produce a clear version of your user's voice in real-world noisy environments with DEEPCRAFT™ Audio Enhancement