Dec 03, 2025
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
Dec 03, 2025
Overview
The S6E2C series consists of a maximum of 200 MHz Arm® Cortex®-M4F MCU with 2 MB of flash memory and 64 KB of SRAM, and peripheral functions such as DSTC (Scatter-Gather DMA), CAN, USB, external bus I/F, SD Card I/F, HS-QSPI, CAN FD, Ether-MAC, various timers, 12-bit ADCs, 12-bit DACs, I2S, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M4F (200 MHz), 8x DMAC
- 2 MB flash and 256 KB SRAM
- 256x DSTC (Scatter-Gather DMA)
- 24x 12-bit ADC, 2x 12-bit DAC
- 3x MFT, 16x base timer
- 16x MFS (UART/CSIO/LIN/I2C), 1x I2S
- 2x USB 2.0 (Host/Device)
- 4x QPRC (Quadrature counter)
- 1x EtherMAC, external bus I/F
- 1x SD card I/F, HS-QSPI, 1x CAN FD
- 2.7 V-5.5 V, six low-power modes
- Up to 190 IOs - LQFP, BGA
Applications
Products
About
675 CoreMark, 200 MHz Arm® Cortex®-M4F CPU
365 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Ultra-low-power 1.0 µA real-time clock (RTC) operating current
Up to 2 MB flash and 256 KB SRAM with 16 KB flash accelerator
Error-correcting code (ECC) support, hardware WDT1, low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
16x Base timers, 4x Quadrature position/Revolution counters (QPRC)
1x Dual timer, 2x CRC (fixed and programmable), and 1x watch counter
16 channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
2x USB, 2x CAN, 1x CAN-FD, IEEE 1588 Ethernet, High-speed Quad-SPI (HS-QSPI), up to 1x I²S, and external bus
3x independent 12-bit, 2 Msps ADCs with an up to 32-channel multiplexer input
2x dedicated 12-bit digital-to-analog converters (DACs)
- Download the S6E2C series datasheet
- Purchase the FM4 Starter Kit (FM4-176L-S6E2CC-ETH or FM4-216-ETHERNET) to evaluate the S6E2C series and start development
- Download the FM4 Peripheral Driver Library software
- Start your first FM4 designs
- Join the Infineon Developer Community
675 CoreMark, 200 MHz Arm® Cortex®-M4F CPU
365 µA/MHz active current with 2.7 V to 5.5 V operating voltage
Ultra-low-power 1.0 µA real-time clock (RTC) operating current
Up to 2 MB flash and 256 KB SRAM with 16 KB flash accelerator
Error-correcting code (ECC) support, hardware WDT1, low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
16x Base timers, 4x Quadrature position/Revolution counters (QPRC)
1x Dual timer, 2x CRC (fixed and programmable), and 1x watch counter
16 channels of Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C, or LIN
2x USB, 2x CAN, 1x CAN-FD, IEEE 1588 Ethernet, High-speed Quad-SPI (HS-QSPI), up to 1x I²S, and external bus
3x independent 12-bit, 2 Msps ADCs with an up to 32-channel multiplexer input
2x dedicated 12-bit digital-to-analog converters (DACs)
- Download the S6E2C series datasheet
- Purchase the FM4 Starter Kit (FM4-176L-S6E2CC-ETH or FM4-216-ETHERNET) to evaluate the S6E2C series and start development
- Download the FM4 Peripheral Driver Library software
- Start your first FM4 designs
- Join the Infineon Developer Community