XC2200 family (body)
XC2200 microcontrollers are suitable for automotive body and gateway applications with a flash size of up to 832 KB and 128 MHz performance
-
On this page
Browse by category
XC22xx series
The XC22xx-series is suitable for automotive body applications with up to 768 KB flash memory, up to 82 KB RAM, and 80 MHz performance
XC22xxH series
The XC22xxH-series is suitable for high-end BCM and gateway applications with a flash memory up to 1.6 MB, RAM up to 138 KB, and 100 MHz performance
XC22xxI series
The XC22xxI-series is suitable for high-end BCM and gateway applications with a flash memory upto 1 MB, RAM up to 90 KB, and 128 MHz performance
XC22xxL series
The XC22xxL-series is suitable for low-end cost-sensitive body applications with a flash memory up to 160 KB, RAM up to 12 KB, and 40 MHz performance
XC22xxM series
The XC22xxM-series is suitable for automotive body applications with a flash memory up to 832 KB, RAM up to 50 KB, and 80 MHz performance
XC22xxN series
The XC22xxN-series is suitable for automotive and motorcycle body applications with up to 320 KB flash memory, up to 34 KB RAM, and 80 MHz performance
XC22xxU series
The XC22xxU microcontrollers are suitable for high-end BCM and gateways with a flash size of up to 64 KB and 40 MHz performance
About
XC2200 family is based on the industry-leading C166SV2 high-performance microcontrollers. With a memory size of up to 832 KB of flash and up to 138 KB of RAM running at up to 128 MHz, the microcontrollers address the increasing complexity of highly integrated body and gateway applications. XC2200 MCUs offer state-of-the-art connectivity with up to 40 ADC channels and six CAN nodes. They are additionally characterized by a rich peripheral set with a general purpose timer (GPT12E) unit. XC2200 family devices use the package types TSSOP-38 and VQFN-48, as well as QFP-64, QFP-100, QFP-144, and QFP-176.
- Light bulb supervision without CPU load
- CAN gateway functionality without CPU load
- Fully scalable over package and memory
- Flexible power concept
- Memory protection unit (MPU) to fulfill AUTOSAR requirements
- Supports ASIL requirements
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
XC2200 family is based on the industry-leading C166SV2 high-performance microcontrollers. With a memory size of up to 832 KB of flash and up to 138 KB of RAM running at up to 128 MHz, the microcontrollers address the increasing complexity of highly integrated body and gateway applications. XC2200 MCUs offer state-of-the-art connectivity with up to 40 ADC channels and six CAN nodes. They are additionally characterized by a rich peripheral set with a general purpose timer (GPT12E) unit. XC2200 family devices use the package types TSSOP-38 and VQFN-48, as well as QFP-64, QFP-100, QFP-144, and QFP-176.
- Light bulb supervision without CPU load
- CAN gateway functionality without CPU load
- Fully scalable over package and memory
- Flexible power concept
- Memory protection unit (MPU) to fulfill AUTOSAR requirements
- Supports ASIL requirements
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information, including technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address.
- Send your access request to AURIX@infineon.com (with your MyInfineon login name).
- You will receive a confirmation explaining how to use your new access.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community