Infineon eID-OS native generic ID solution
Infineon eID-OS Native Generic ID solution supporting all major government applications
-
On this page
Overview
Our solution combines the native ID operating system Infineon eID-OS on SLC26G security controller for optimal performance, security, and flexibility. CC EAL 6+ certified controllers encrypt data path and CPU processing. Dual-interface capability supports contactless communication (ISO/IEC 14443 Type A/B) with all readers.
Key Features
- Infineon eID-OS
- ICAO 9303, ISO/IEC 18013
- EN419212/EN14890
- SAC, EAC, BAC, AA, CA, PACE
- Contact based interface
- Contactless and dual interface
- Coil-on-Module package options
- Common Criteria EAL6+
- Qualification renforcée
- Extensive tool support
Applications
About
Bundling the Infineon eID-OS professional operating system, a universal ID application platform and our SLC26G security controller, this platform delivers the highest performance and a ready-to-use soltuion. It paves the way for smooth integration into a wide range of government infrastructure applications.
Third-party middleware supporting Infineon eID-OS is available for easy integration into backend processes. In addition to its dual-interface capability, this platform comes with both standardized contactless communication interfaces (ISO/IEC 14443 Type A and Type B), allowing integration with readers from all vendors.
Advanced contactless Coil on Module packaging (S-COMCL) available, allowing very thin data pages. This results in an improved look and feel of data pages.
Save money and carbon emissions: Less poly- carbonate (PC) is needed in the manufacturing process
The solderless antenna connection results in better yield, less reliability risks, simplified manufacturing flow.
Having delivered over two hundred successful ID reference projects the world over, Infineon Technologies has been leading the security market for more than thirty years. Worldwide, more than 77 percent of the population relies on our chips.
Through close, long-term partnerships with our customers and our global support capabilities – also through our Contactless Competence Center – we have developed in-depth industry insights and the ability to develop solutions tailored to our customers’ individual needs.
Our success is also attributable to best-in-class, future-proof technologies, high-speed contactless performance, and memory scalability to suit different ID project needs.
Bundling the Infineon eID-OS professional operating system, a universal ID application platform and our SLC26G security controller, this platform delivers the highest performance and a ready-to-use soltuion. It paves the way for smooth integration into a wide range of government infrastructure applications.
Third-party middleware supporting Infineon eID-OS is available for easy integration into backend processes. In addition to its dual-interface capability, this platform comes with both standardized contactless communication interfaces (ISO/IEC 14443 Type A and Type B), allowing integration with readers from all vendors.
Advanced contactless Coil on Module packaging (S-COMCL) available, allowing very thin data pages. This results in an improved look and feel of data pages.
Save money and carbon emissions: Less poly- carbonate (PC) is needed in the manufacturing process
The solderless antenna connection results in better yield, less reliability risks, simplified manufacturing flow.
Having delivered over two hundred successful ID reference projects the world over, Infineon Technologies has been leading the security market for more than thirty years. Worldwide, more than 77 percent of the population relies on our chips.
Through close, long-term partnerships with our customers and our global support capabilities – also through our Contactless Competence Center – we have developed in-depth industry insights and the ability to develop solutions tailored to our customers’ individual needs.
Our success is also attributable to best-in-class, future-proof technologies, high-speed contactless performance, and memory scalability to suit different ID project needs.