Dec 03, 2025
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
Dec 03, 2025
About
The DEEPCRAFT™ Ready Model for Gesture Classification is a production-ready Edge AI model that detects five different gestures based on radar input. This model is designed to make smart home or lifestyle products easier to use, and has countless use cases!
The model uses radar to identify if the user performed a swipe left, swipe right, swipe up, swipe down or a push gesture. It is intended to be used at a close distance, up to one meter, and is robust against many variations, such as sitting or standing, different user heights, etc. It is is fully tested, market-ready, pre-trained, and designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMGESTURESOFT1
The DEEPCRAFT™ Ready Model for Gesture Classification is a production-ready Edge AI model that detects five different gestures based on radar input. This model is designed to make smart home or lifestyle products easier to use, and has countless use cases!
The model uses radar to identify if the user performed a swipe left, swipe right, swipe up, swipe down or a push gesture. It is intended to be used at a close distance, up to one meter, and is robust against many variations, such as sitting or standing, different user heights, etc. It is is fully tested, market-ready, pre-trained, and designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMGESTURESOFT1