Infineon's TRAVEO™ T2G CYT6BJ series MCUs offer exceptional capabilities for automotive body electronics, featuring robust processing power and reliable network connectivity built around the quad Arm® Cortex®-M7 architecture. This series is tailored for various automotive applications, including zone control , Body domain control and Infortainment. The CYT6BJ series boasts a 320 MHz frequency quad core and a 16 MB flash capacity.
Key Features
- Up to 320 MHz main core frequency
- 3 SAR A/D converters, up to 96 ch
- eMMC and Serial Memory Interface
- Power voltage range 2.7 V to 5.5 V
- CyberSecurity ISO21434-compliance
- Package: TQFP 176, BGA 272, BGA 320
- 16 MB flash with dual bank for OTA
- 10-ch CAN FD, 20-ch LIN-uART
- 10Base-T1s,up to 1G Ethernet MAC
- I²S/TDM 3-ch, up to 96 kHz
- ISO26262 ASIL-B support
- Ambient temperature –40 °C to 125°C
Applications
Products
About
TRAVEO™ T2G CYT6BJ series MCUs redefine automotive electronics, embedding potent processing and network connectivity through Arm® Cortex®-M7. Ideal for zone body control, Infortainment, Gateway, they ensure security via HSM, Cortex®-M0+, dual-bank flash for FOTA. Six power modes optimize energy use while memory/pin scalability enhances flexibility.
TRAVEO™ T2G CYT6BJ series features a 320 MHz Arm® Cortex®-M7 quad, I/D-cache, 16 MB flash, 512 KB work flash, 2048 KB SRAM, and Arm® Cortex®-M0+ for crypto. Supply range is 2.7 V to 5.5 V. Interface includes up to 10-ch CAN FD, 11-ch SCB, 20-ch LIN-UART, eMMC, Serial Memory Interface, 10Base-T1s, 10/100/1000 Ethernet and FlexRay. The inclusion of 3-ch I2S/TDM adds to the audio capabilities of these MCUs.
The AD converter handles up to 96-ch, with 12-bit resolution and 3x successive approximation ADC units for heightened precision. Timers offer motor control, 16-bit TCPWM, and 32-bit TCPWM.
High-speed I/O at 3.3 V in BGA caters to modern needs supported by a secondary 3.3 V I/O operation voltage. Packages range from 176-pin TQFP, 272-ball BGA, 320-BGA. Our series MCUs redefine automotive body electronics, epitomizing innovation.
The TRAVEO™ T2G CYT6BJ family features a dedicated best-in-class low power mode controller, with its own voltage domain to, not only support low power modes, but also to perform certain operations such as analog measurements, CAN and LIN communications, RTC, SRAM retension and basic processing while the rest of microcontroller is in standby.
Safety is the core know-how of Infineon, and all products provide safety mechanism to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions with ISO21434-compliant.
The TRAVEO™ T2G CYT6BJ series has quad cores providing up to 2700 DMIPS in ISO 26262 ASIL-B.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure. On top of this, it offers extensive connectivity with 10-ch CAN FD, 20-ch LINs, 11-ch SCB, Quad SPI and new high-speed communicating interfaces such as up to 10Base-T1s or 2 x 1GB Ethernet, 1 channel eMMC, Flexray which are critical to address new domain control and connected gateway ECUs.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
Drive Core for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
TRAVEO™ T2G CYT6BJ series MCUs redefine automotive electronics, embedding potent processing and network connectivity through Arm® Cortex®-M7. Ideal for zone body control, Infortainment, Gateway, they ensure security via HSM, Cortex®-M0+, dual-bank flash for FOTA. Six power modes optimize energy use while memory/pin scalability enhances flexibility.
TRAVEO™ T2G CYT6BJ series features a 320 MHz Arm® Cortex®-M7 quad, I/D-cache, 16 MB flash, 512 KB work flash, 2048 KB SRAM, and Arm® Cortex®-M0+ for crypto. Supply range is 2.7 V to 5.5 V. Interface includes up to 10-ch CAN FD, 11-ch SCB, 20-ch LIN-UART, eMMC, Serial Memory Interface, 10Base-T1s, 10/100/1000 Ethernet and FlexRay. The inclusion of 3-ch I2S/TDM adds to the audio capabilities of these MCUs.
The AD converter handles up to 96-ch, with 12-bit resolution and 3x successive approximation ADC units for heightened precision. Timers offer motor control, 16-bit TCPWM, and 32-bit TCPWM.
High-speed I/O at 3.3 V in BGA caters to modern needs supported by a secondary 3.3 V I/O operation voltage. Packages range from 176-pin TQFP, 272-ball BGA, 320-BGA. Our series MCUs redefine automotive body electronics, epitomizing innovation.
The TRAVEO™ T2G CYT6BJ family features a dedicated best-in-class low power mode controller, with its own voltage domain to, not only support low power modes, but also to perform certain operations such as analog measurements, CAN and LIN communications, RTC, SRAM retension and basic processing while the rest of microcontroller is in standby.
Safety is the core know-how of Infineon, and all products provide safety mechanism to ensure a safety platform supporting ASIL-B ISO 26262. State-of-the-art security with Secure Boot support by a dedicated Arm® Cortex-M0+ core and security hardware to accelerate cryptographic functions with ISO21434-compliant.
The TRAVEO™ T2G CYT6BJ series has quad cores providing up to 2700 DMIPS in ISO 26262 ASIL-B.
In terms of security, this product has an HSM compliant eVita full, ensuring the implementation of future proofed security measure. On top of this, it offers extensive connectivity with 10-ch CAN FD, 20-ch LINs, 11-ch SCB, Quad SPI and new high-speed communicating interfaces such as up to 10Base-T1s or 2 x 1GB Ethernet, 1 channel eMMC, Flexray which are critical to address new domain control and connected gateway ECUs.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
Drive Core for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.