AURIX™ microcontrollers feature an innovative multicore architecture, based on up to three independent 32-bit TriCore™ CPUs. They are designed to meet the highest safety standards while significantly increasing performance. AURIX™ TC26xD belongs to the AURIX™ TC2xx family of first-generation 32-bit MCUs. Equipped with a dual 200 MHz TriCore™ and with up to 2.5 MB flash memory, AURIX™ TC26xD microcontrollers support safety standards up to ASIL-D.
Key Features
- Dual TriCore™ with 200 MHz/DSP
- 2.5 MB flash with ECC
- 240 KB SRAM with ECC
- ISO 26262 up to ASIL-D
- Ethernet 100Mb, 1x FlexRay, 4x QSPI
- 1xI²C, I²S, 4x ASCLIN, 2x MSC, HSSL
- 5x CAN, 6x SENT, 2x PSI5, 1x PSI5S
- GTM, CCU6, GPT12
- 48x DMA channels
- Single supply 5 V or 3.3 V
- LQFP-144, LQFP-176, LFBGA-292
- Temperature: -40°C to +125°C/+150°C
Applications
Products
About
The AURIX™ TC26xD has a Dual TriCore™ microcontroller that can handle high-performance applications. It comes with two TriCore™ processors operating at 200 MHz and DSP functionality. In terms of memory the product family also supports up to 2.5 MB Flash with ECC protection, up to 240 KB RAM with ECC protection, as well as 48x DMA channels. In addition, it is equipped with 3x Delta-Sigma ADC converters and 48x 12-bit SAR ADC converters. The AURIX™ TC26xD has 6x SENT sensor interfaces, 2x PSI5, and 1x PSI5S. In terms of connectivity, it offers Ethernet 100 Mbit, 1x FlexRay, 4x ASCLINs, 4x QSPI, 1x I²C, 2x MSC, 1x HSSL, I²S emulation, and 5x CAN, including data rate-enhanced CAN FD. The microcontroller can operate on a single voltage supply of 5 V or 3.3 V, making it a versatile option. It is available in LFBGA-292 package, LQFP-176 Package, LQFP-144 Package, and Bare Die. The ambient temperature range for the TC26xD is -40°C to +150°C, making it suitable for use in harsh environments. Overall, the AURIX™ TC26xD is a powerful and versatile microcontroller that is suitable for various applications.
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores to provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single-supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- State-of-the-art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2xx “SafeTlib”
The AURIX™ TC2xx "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Drive Core for AURIX™
Infineon’s AURIX™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
The AURIX™ TC26xD has a Dual TriCore™ microcontroller that can handle high-performance applications. It comes with two TriCore™ processors operating at 200 MHz and DSP functionality. In terms of memory the product family also supports up to 2.5 MB Flash with ECC protection, up to 240 KB RAM with ECC protection, as well as 48x DMA channels. In addition, it is equipped with 3x Delta-Sigma ADC converters and 48x 12-bit SAR ADC converters. The AURIX™ TC26xD has 6x SENT sensor interfaces, 2x PSI5, and 1x PSI5S. In terms of connectivity, it offers Ethernet 100 Mbit, 1x FlexRay, 4x ASCLINs, 4x QSPI, 1x I²C, 2x MSC, 1x HSSL, I²S emulation, and 5x CAN, including data rate-enhanced CAN FD. The microcontroller can operate on a single voltage supply of 5 V or 3.3 V, making it a versatile option. It is available in LFBGA-292 package, LQFP-176 Package, LQFP-144 Package, and Bare Die. The ambient temperature range for the TC26xD is -40°C to +150°C, making it suitable for use in harsh environments. Overall, the AURIX™ TC26xD is a powerful and versatile microcontroller that is suitable for various applications.
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores to provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single-supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- State-of-the-art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2xx “SafeTlib”
The AURIX™ TC2xx "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Drive Core for AURIX™
Infineon’s AURIX™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.