Dec 03, 2025
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
Dec 03, 2025
Tool Lineup for F2MC-8FX Family SOFTUNE V3
SOFTUNE Professional Pack for seamless Windows 7, 8, and 10 support across F2MC-8FX Families.
-
On this page
About
F2MC-8FX Family SOFTUNE Professional Pack consists of below part numbers:
- SP3603Z008-P01 (1 License) - Maintenance number: SP3603Z008-P01-M (1 License)
- SP3603Z008-P03 (3 Licenses) - Maintenance number: SP3603Z008-P03-M (3 Licenses)
Version: Rev:300021
Release Date: 2015.06.22
With following component products:
- Workbench (V30L36)
- C Compiler (V30L15)
- Assembler Pack (Rev:300016)
- Model: IBM PC/AT compatible machine
- OS: 32-bit/64-bit Windows 8.1; 32-bit/64-bit Windows 7, 32-bit Windows Vista
- Memory: It conforms to the recommended value of each OS.
- Hard Disk: 300 MB minimum (1 GB or more recommended), about 160 MB free capacity is required for installation.
F2MC-8FX Family SOFTUNE Professional Pack consists of below part numbers:
- SP3603Z008-P01 (1 License) - Maintenance number: SP3603Z008-P01-M (1 License)
- SP3603Z008-P03 (3 Licenses) - Maintenance number: SP3603Z008-P03-M (3 Licenses)
Version: Rev:300021
Release Date: 2015.06.22
With following component products:
- Workbench (V30L36)
- C Compiler (V30L15)
- Assembler Pack (Rev:300016)
- Model: IBM PC/AT compatible machine
- OS: 32-bit/64-bit Windows 8.1; 32-bit/64-bit Windows 7, 32-bit Windows Vista
- Memory: It conforms to the recommended value of each OS.
- Hard Disk: 300 MB minimum (1 GB or more recommended), about 160 MB free capacity is required for installation.