AURIX™ microcontrollers feature an innovative multicore architecture, based on up to three independent 32-bit TriCore™ CPUs. They are designed to meet the highest safety standards while significantly increasing performance. AURIX™ TC29xTX belongs to the AURIX™ TC2xx family of first-generation 32-bit MCUs. Equipped with a triple 300 MHz TriCore™ and with up to 8 MB flash memory, AURIX™ TC29xTX microcontrollers support safety standards up to ASIL-D.
Key Features
- Triple TriCore™ with 300 MHz/DSP
- 8 MB flash with ECC
- Up to 728 KB + 2 MB RAM
- ISO 26262 up to ASIL-D
- Ethernet 100Mb, 2x FlexRay, 5x QSPI
- 2xI²C, I²S, 4x ASCLIN, 3x MSC, HSSL
- 6x CAN, 15x SENT, 5x PSI5, 1x PSI5S
- 128x DMA channels
- Single supply 5 V or 3.3 V
- LFBGA-292, LFBGA-516
- Temperature: -40°C to +125°C/+150°C
- Programmable HSM
Applications
Products
About
Like all families of the AURIX™ TC2xx generation, the AURIX™ TC29xTX series aims for reduced complexity, best-in-class power consumption, and significant cost savings. AURIX™ TC29xTX MCUs offer state-of-the-art connectivity with 1x Ethernet 100 Mbit, 3x MSC, 2x I²C, 2x FlexRay, 4x ASCLIN, 6x QSPI, 6x CAN, and HSSL. They are additionally characterized by a rich peripheral set with 15x SENT, 5x PSI5, 1x PSI5S, a powerful Generic Timer Module (GTM), CCU6, and GPT12. The TC29xTX microcontroller family comes with two packages: LFBGA-292 and LFBGA-516.
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single-supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in terms of performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- State-of-the-art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
- Diverse lockstep core with clock delay
- Redundant and diverse timer modules (GTM, CCU6, GPT12)
- Access permission system
- Safety Management Unit (SMU)
- Direct Memory Access (DMA)
- I/O, clock, voltage monitor
- Developed and documented following ISO 26262 to support safety requirements up to ASIL-D
- AUTOSAR V3.2 and V4.x
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2xx “SafeTlib”
The AURIX™ TC2xx "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Drive Core for AURIX™
Infineon’s AURIX™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Like all families of the AURIX™ TC2xx generation, the AURIX™ TC29xTX series aims for reduced complexity, best-in-class power consumption, and significant cost savings. AURIX™ TC29xTX MCUs offer state-of-the-art connectivity with 1x Ethernet 100 Mbit, 3x MSC, 2x I²C, 2x FlexRay, 4x ASCLIN, 6x QSPI, 6x CAN, and HSSL. They are additionally characterized by a rich peripheral set with 15x SENT, 5x PSI5, 1x PSI5S, a powerful Generic Timer Module (GTM), CCU6, and GPT12. The TC29xTX microcontroller family comes with two packages: LFBGA-292 and LFBGA-516.
- Diverse lockstep architecture to reduce development effort for ASIL-D systems
- Additional lockstep cores provide excellent fault detection and fast reaction times for ASIL-D safety systems
- Available as single and lockstep cores
- High integration for reduced complexity and significant cost savings
- Innovative single-supply concept for best-in-class power consumption and cost savings in external supply
- Scalability in terms of performance, packages, memory, and peripherals for high flexibility across platform concepts
- Scalable safety from QM to ASIL-D for industrial and automotive applications
- State-of-the-art connectivity CAN FD
- Delta-sigma ADCs for fast and accurate measurements
- Hot package options for extended temperature range
- Diverse lockstep core with clock delay
- Redundant and diverse timer modules (GTM, CCU6, GPT12)
- Access permission system
- Safety Management Unit (SMU)
- Direct Memory Access (DMA)
- I/O, clock, voltage monitor
- Developed and documented following ISO 26262 to support safety requirements up to ASIL-D
- AUTOSAR V3.2 and V4.x
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2xx “SafeTlib”
The AURIX™ TC2xx "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Drive Core for AURIX™
Infineon’s AURIX™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.