Dec 03, 2025
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
Dec 03, 2025
About
The DEEPCRAFT™ Ready Model for Factory Alarm Detection is a production-ready Edge AI model that detects the sound of alarms and sirens in a factory. The model is designed to make factories safer, and can be used, for example, to alert workers wearing noise canceling headphones that a siren or alarm has gone off, when they might not otherwise hear it.
The model uses audio data as input and is tested in a factory with live machinery sounds. It is robust against diverse factory background sounds, and different distances and angles from the sound source. The model is fully tested, market-ready, pre-trained, and designed to give companies a way to add AI safety features into factories without developing machine learning models on their own.
The OPN for this product is RMFACTORYALARMSOFT1
The DEEPCRAFT™ Ready Model for Factory Alarm Detection is a production-ready Edge AI model that detects the sound of alarms and sirens in a factory. The model is designed to make factories safer, and can be used, for example, to alert workers wearing noise canceling headphones that a siren or alarm has gone off, when they might not otherwise hear it.
The model uses audio data as input and is tested in a factory with live machinery sounds. It is robust against diverse factory background sounds, and different distances and angles from the sound source. The model is fully tested, market-ready, pre-trained, and designed to give companies a way to add AI safety features into factories without developing machine learning models on their own.
The OPN for this product is RMFACTORYALARMSOFT1