- N-channel MOSFETs
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
Browse by category
88EA1512
10/100/1000BASE-T PHY, single port, EEE, RGMII/SGMII to copper/fiber/SGMII transceiver
88EA1517
10BASE-T/100BASE-TX automotive qualified Ethernet PHY layer
88Q1010
100BASE-T1 automotive Ethernet PHY, single port, MII/RMII/RGMII to copper transceiver
88Q111x
100BASE-T1 automotive ethernet PHY compliant with OPEN Alliance TC10 and 802.3bw
88Q120xM
100BT1 automotive ethernet PHY with integrated MACsec and compliant with OPEN Alliance TC10 and IEEE 802.3bw
88Q211x
100/1000BASE-T1 automotive Ethernet PHY compliant with IEEE 802.3bp and IEEE 802.3bw
88Q222xM
100/1000BASE-T1 automotive ethernet PHY with integrated MACsec and compliant with OPEN Alliance TC10, IEEE 802.3bp and IEEE 802.3bw
MV-Q3244
2.5G/5G/10GBASE-T1 automotive Ethernet PHY with integrated MACsec and compliant with IEEE 802.3ch
About
Infineon’s BRIGHTLANE™ automotive Ethernet PHY family sets the benchmark for high-performance, scalable, and future-ready in-vehicle networking. Supporting the most extensive range of Ethernet standards, including 10GBASE-T1, 5GBASE-T1, 2.5GBASE-T1, 1000BASE-T1, 100BASE-T1, 1000BASE-T, 100BASE-TX, and 10BASE-T, BRIGHTLANE™ Ethernet PHY ICs (integrated chips) ensure high-performance connectivity for advanced zonal vehicle architectures.
Built on a standard digital CMOS process, BRIGHTLANE™ automotive PHY solutions comply with global Ethernet standards, including IEEE 802.3ch (2.5G/5G/10GBASE-T1), IEEE 802.3bp (1000BASE-T1), and IEEE 802.3bw (100BASE-T1). All multi-gigabit PHYs deliver high-speed data transmission and contain the active circuitry required to implement the physical layer functions on a single balanced twisted-pair cable, enabling reduced wiring complexity. Its robust design ensures seamless operation across electronic control units, cameras, sensors, and controllers, supporting the data backbone required for connected vehicles.
The BRIGHTLANE™ Ethernet PHY family is optimized for low power consumption, automotive-grade reliability, and compliance with AEC-Q100 standards. This makes it the ideal solution for a wide range of applications, from ADAS and Infotainment systems to Zonal controllers.
The BRIGHTLANE™ automotive Ethernet PHY portfolio supports network speeds from 100 Mbps to 10 Gbps, meaning these multi-gigabit Ethernet PHY systems offer optimal speed and reliability.
Aside from high-powered network speeds and connectivity, the BRIGHTLANE™ Ethernet PHY ICs provide the security and safety features required for today’s in-vehicle networks and the cars of the future.
- Complete portfolio: Your go-to place for in-vehicle networking
- Advanced security: Robust cyber security and data protection mechanics for automotive networks
- High bandwidth: Automotive solutions with speeds between 100 Mbps and 10 Gbps
Infineon’s automotive Ethernet PHY chips and transceivers are unmatched in safety, durability, precision, performance, and longevity. Meticulous design work and years of innovation are poured into every Ethernet PHY system, making us the one-stop shop for modern and future in-vehicle networking.
Our portfolio of Ethernet PHY transceivers and chips boast the following features:
- 2.5G/5G/10GBASE-T1, IEEE 802.3ch-compliant
- 1000BASE-T1, IEEE 802.3bp-compliant
- 100BASE-T1, IEEE 802.3bw-compliant
- RGMII / SGMII to Copper
- Supports OPEN Alliance TC10
- Supports IEEE 802.1AE MACsec
- Supports 802.1AS – precision time protocol (PTP)
- MDC/MDIO management interface eliminate passive components
- Integrated voltage regulations
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional Ethernet information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to r-ifx-automotiveeth@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Infineon’s BRIGHTLANE™ automotive Ethernet PHY family sets the benchmark for high-performance, scalable, and future-ready in-vehicle networking. Supporting the most extensive range of Ethernet standards, including 10GBASE-T1, 5GBASE-T1, 2.5GBASE-T1, 1000BASE-T1, 100BASE-T1, 1000BASE-T, 100BASE-TX, and 10BASE-T, BRIGHTLANE™ Ethernet PHY ICs (integrated chips) ensure high-performance connectivity for advanced zonal vehicle architectures.
Built on a standard digital CMOS process, BRIGHTLANE™ automotive PHY solutions comply with global Ethernet standards, including IEEE 802.3ch (2.5G/5G/10GBASE-T1), IEEE 802.3bp (1000BASE-T1), and IEEE 802.3bw (100BASE-T1). All multi-gigabit PHYs deliver high-speed data transmission and contain the active circuitry required to implement the physical layer functions on a single balanced twisted-pair cable, enabling reduced wiring complexity. Its robust design ensures seamless operation across electronic control units, cameras, sensors, and controllers, supporting the data backbone required for connected vehicles.
The BRIGHTLANE™ Ethernet PHY family is optimized for low power consumption, automotive-grade reliability, and compliance with AEC-Q100 standards. This makes it the ideal solution for a wide range of applications, from ADAS and Infotainment systems to Zonal controllers.
The BRIGHTLANE™ automotive Ethernet PHY portfolio supports network speeds from 100 Mbps to 10 Gbps, meaning these multi-gigabit Ethernet PHY systems offer optimal speed and reliability.
Aside from high-powered network speeds and connectivity, the BRIGHTLANE™ Ethernet PHY ICs provide the security and safety features required for today’s in-vehicle networks and the cars of the future.
- Complete portfolio: Your go-to place for in-vehicle networking
- Advanced security: Robust cyber security and data protection mechanics for automotive networks
- High bandwidth: Automotive solutions with speeds between 100 Mbps and 10 Gbps
Infineon’s automotive Ethernet PHY chips and transceivers are unmatched in safety, durability, precision, performance, and longevity. Meticulous design work and years of innovation are poured into every Ethernet PHY system, making us the one-stop shop for modern and future in-vehicle networking.
Our portfolio of Ethernet PHY transceivers and chips boast the following features:
- 2.5G/5G/10GBASE-T1, IEEE 802.3ch-compliant
- 1000BASE-T1, IEEE 802.3bp-compliant
- 100BASE-T1, IEEE 802.3bw-compliant
- RGMII / SGMII to Copper
- Supports OPEN Alliance TC10
- Supports IEEE 802.1AE MACsec
- Supports 802.1AS – precision time protocol (PTP)
- MDC/MDIO management interface eliminate passive components
- Integrated voltage regulations
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional Ethernet information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to r-ifx-automotiveeth@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Documents
Documents
Design resources
Shorten design-in with time our development tools
Discover our third party ecosystem partner offerings
Join our empowering community
Discover our Infineon Academy learning platform