Dec 03, 2025
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
Dec 03, 2025
About
The DEEPCRAFT™ Ready Model for Siren Detection is a production-ready Edge AI model that detects the sound of emergency vehicle sirens in the vicinity of a microphone. The model is intended to be used to detect if there are emergency vehicles in the vicinity using audio data as input, and is tested up to 20 meters with live vehicles. It can, for example, be used in wearables to alert pedestrians to emergency vehicles in their vicinity. The model is robust against the most common traffic background sounds in different environments, and is able to detect siren sounds from all directions. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMSIRENSOFT1
The DEEPCRAFT™ Ready Model for Siren Detection is a production-ready Edge AI model that detects the sound of emergency vehicle sirens in the vicinity of a microphone. The model is intended to be used to detect if there are emergency vehicles in the vicinity using audio data as input, and is tested up to 20 meters with live vehicles. It can, for example, be used in wearables to alert pedestrians to emergency vehicles in their vicinity. The model is robust against the most common traffic background sounds in different environments, and is able to detect siren sounds from all directions. The model is fully tested, market-ready, pre-trained, and is designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMSIRENSOFT1