AURIX™ family – TC264DA series is dedicated to the Advanced Driver Assistance.Systems (ADAS) segment, addressing radar and camera applications. The family is designed to meet the highest safety standards while significantly increasing performance. AURIX™ TC264DA (ADAS) belongs to the AURIX™ TC2xx family of first-generation 32-bit MCUs. Equipped with a dual 200 MHz TriCore™ CPU and with up to 2.5 MB flash memory, this MCU series supports safety standards up to ASIL-D.
Key Features
- Dual TriCore™ with 200 MHz / DSP
- 2.5 MB flash with ECC
- 752 KB RAM with ECC
- ISO 26262 up to ASIL-D
- Ethernet 100Mb, 1x FlexRay, 4x QSPI
- 1xI²C, 4x ASCLIN, 2x MSC, HSSL
- 5x CAN, 6x SENT, 2x PSI5, 1x PSI5S
- 16x DMA channels
- Single supply 5 V or 3.3 V
- TQFP-144
- Temperature: -40°C to +125°C
- Programmable HSM, ADAS
Products
About
Like all the families of the AURIX™ TC2xx generation, the AURIX™ TC264DA (ADAS) series aims for reduced complexity, best-in-class power consumption, and significant cost savings. AURIX™ TC264DA (ADAS) MCUs offer state-of-the-art connectivity including data rate enhanced CAN FD. They are additionally characterized by a rich peripheral set with 6x SENT, 2x PSI5, 1x PSI5S, a powerful Generic Timer Module (GTM), CCU6, and GPT12. Moreover, AURIX™ TC264DA (ADAS) provides up to 752 KB RAM with ECC protection for radar/ camera image storage.
The family is dedicated to the advanced driver assistance systems (ADAS) segment, addressing radar and camera applications. Innovation has been focused on system partitioning to further integrate system functionality and consequently reduce complexity and space requirements. Additionally, these devices feature high-speed interfaces, integrated hardware acceleration, enhanced ECU validation, and instrumentation tools.
Further features:
- Supporting floating point and fixed point with all cores
- Dedicated FFT HW acceleration unit
- Dedicated vision peripherals (picture pre-processing unit, camera interface up to 100 MHz, MJPEG compression)
Multi-purpose camera: multi-purpose cameras play integral roles in vehicle safety features. As their importance skyrockets, camera systems must be optimally integrated. Hence, solutions designed for scalability and a high level of integration are needed.
Infineon offers a highly integrated solution for multi-purpose camera systems that supports the next generation of safety features and functionalities. Choose Infineon for unparalleled benefits: from ISO 26262 support and innovative supply concepts.
77 GHz/24 GHz radar: By allowing you to concentrate on application development and integration, a designated ready-to-use chipset is your ticket to success. That's why Infineon offers a system solution for automotive 77 GHz radar systems that reduces the number of components required.
24 GHz Radar: Infineon offers precisely what you’re looking for. For instance, our highly integrated 24 GHz transceiver and AURIX™, our 32-bit multicore ADAS derivative with a dedicated feature set for radar applications. With its SiGe-based technology, Infineon is the first big player to offer a competitive solution with a long-term roadmap approach for any kind of short-range radar ADAS applications.
Dedicated radar peripherals
- Radar signal processing accelerator (FFT) with hardware windowing functionality
- Flexibility in radar signal acquisition with 4x internal ADCs
- 16-bit parallel interface to connect external ADCs
- High-precision input timers
- High-precision output timers for DAC
Dedicated vision peripherals
- Picture pre-processing unit
- Camera interface up to 100 MHz
- MJPEG compression
Key benefits
- High integration for reduced complexity and significant cost savings
- Innovative single supply concept leads to best-in-class power consumption, and reduced number of external supplies
- Diverse lockstep core concept enables reduced development effort
- Support for ISO 26262 decisions such as emergency braking
- Available in LQFP-144 package to save cost on X-Ray inspection during manufacturing
- High-speed trace port enables reduced requirements on integrated RAM and reduced overhead for automotive instrumentation vision
Infineon's AURIX™ TC264DA (ADAS) diverse lockstep cores with clock delay form the backbone of a comprehensive safety system that is designed to meet the most stringent safety standards. The microcontroller also includes a programmable HSM (Hardware Security Module) for enhanced security. The MCU is further optimized by the presence of redundant and diverse timer modules such as GTM, CCU6, and GPT12 as well as an access permission system. The safety management unit (SMU) provides an additional layer of protection by monitoring the MCU performance and alerting users to any potential issues. The direct memory access (DMA) feature ensures efficient data transfer, while the I/O, clock, and voltage monitors provide essential feedback to optimize the system's performance. All of these features have been developed and documented following ISO 26262 to support safety requirements up to ASIL-D, making AURIX™ highly reliable and effective. Additionally, AUTOSAR v3.2 and v4.x are supported, ensuring compatibility with the latest industry standards.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. Preferred Design Houses (PDH) extend support by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Like all the families of the AURIX™ TC2xx generation, the AURIX™ TC264DA (ADAS) series aims for reduced complexity, best-in-class power consumption, and significant cost savings. AURIX™ TC264DA (ADAS) MCUs offer state-of-the-art connectivity including data rate enhanced CAN FD. They are additionally characterized by a rich peripheral set with 6x SENT, 2x PSI5, 1x PSI5S, a powerful Generic Timer Module (GTM), CCU6, and GPT12. Moreover, AURIX™ TC264DA (ADAS) provides up to 752 KB RAM with ECC protection for radar/ camera image storage.
The family is dedicated to the advanced driver assistance systems (ADAS) segment, addressing radar and camera applications. Innovation has been focused on system partitioning to further integrate system functionality and consequently reduce complexity and space requirements. Additionally, these devices feature high-speed interfaces, integrated hardware acceleration, enhanced ECU validation, and instrumentation tools.
Further features:
- Supporting floating point and fixed point with all cores
- Dedicated FFT HW acceleration unit
- Dedicated vision peripherals (picture pre-processing unit, camera interface up to 100 MHz, MJPEG compression)
Multi-purpose camera: multi-purpose cameras play integral roles in vehicle safety features. As their importance skyrockets, camera systems must be optimally integrated. Hence, solutions designed for scalability and a high level of integration are needed.
Infineon offers a highly integrated solution for multi-purpose camera systems that supports the next generation of safety features and functionalities. Choose Infineon for unparalleled benefits: from ISO 26262 support and innovative supply concepts.
77 GHz/24 GHz radar: By allowing you to concentrate on application development and integration, a designated ready-to-use chipset is your ticket to success. That's why Infineon offers a system solution for automotive 77 GHz radar systems that reduces the number of components required.
24 GHz Radar: Infineon offers precisely what you’re looking for. For instance, our highly integrated 24 GHz transceiver and AURIX™, our 32-bit multicore ADAS derivative with a dedicated feature set for radar applications. With its SiGe-based technology, Infineon is the first big player to offer a competitive solution with a long-term roadmap approach for any kind of short-range radar ADAS applications.
Dedicated radar peripherals
- Radar signal processing accelerator (FFT) with hardware windowing functionality
- Flexibility in radar signal acquisition with 4x internal ADCs
- 16-bit parallel interface to connect external ADCs
- High-precision input timers
- High-precision output timers for DAC
Dedicated vision peripherals
- Picture pre-processing unit
- Camera interface up to 100 MHz
- MJPEG compression
Key benefits
- High integration for reduced complexity and significant cost savings
- Innovative single supply concept leads to best-in-class power consumption, and reduced number of external supplies
- Diverse lockstep core concept enables reduced development effort
- Support for ISO 26262 decisions such as emergency braking
- Available in LQFP-144 package to save cost on X-Ray inspection during manufacturing
- High-speed trace port enables reduced requirements on integrated RAM and reduced overhead for automotive instrumentation vision
Infineon's AURIX™ TC264DA (ADAS) diverse lockstep cores with clock delay form the backbone of a comprehensive safety system that is designed to meet the most stringent safety standards. The microcontroller also includes a programmable HSM (Hardware Security Module) for enhanced security. The MCU is further optimized by the presence of redundant and diverse timer modules such as GTM, CCU6, and GPT12 as well as an access permission system. The safety management unit (SMU) provides an additional layer of protection by monitoring the MCU performance and alerting users to any potential issues. The direct memory access (DMA) feature ensures efficient data transfer, while the I/O, clock, and voltage monitors provide essential feedback to optimize the system's performance. All of these features have been developed and documented following ISO 26262 to support safety requirements up to ASIL-D, making AURIX™ highly reliable and effective. Additionally, AUTOSAR v3.2 and v4.x are supported, ensuring compatibility with the latest industry standards.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. Preferred Design Houses (PDH) extend support by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.