Dec 03, 2025
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
Dec 03, 2025
About
The DEEPCRAFT™ Ready Model for Fall Detection is a production-ready Edge AI model that detects a person falling via a wrist-worn device. The model uses an accelerometer to determine if the wearer has fallen. It is specifically developed to understand motion and recognize falling, while at the same time keeping battery consumption to a minimum, so that the wearable maintains a long battery life.
This model provides safety features for all users, but is particularly useful for seniors. It is is fully tested, market-ready, pre-trained, and designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMFALLSOFT1
The DEEPCRAFT™ Ready Model for Fall Detection is a production-ready Edge AI model that detects a person falling via a wrist-worn device. The model uses an accelerometer to determine if the wearer has fallen. It is specifically developed to understand motion and recognize falling, while at the same time keeping battery consumption to a minimum, so that the wearable maintains a long battery life.
This model provides safety features for all users, but is particularly useful for seniors. It is is fully tested, market-ready, pre-trained, and designed to give companies a way to add AI features into products without developing machine learning models on their own.
The OPN for this product is RMFALLSOFT1