TLE9350BXSJ
Active and preferred
RoHS Compliant
Lead-free

TLE9350BXSJ

TLE9350XSJ Infineon High Speed CAN FD transceiver for use in HS CAN networks for automotive and also for industrial applications.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9350BXSJ
TLE9350BXSJ
ea.


Product details

  • Additional Features
    higher mission profile
  • Bus Wake-Up Capability
    No
  • Family
    CAN FD 5MBit/s
  • Language
    IBIS
  • Planned to be available until at least
    2039
  • Quiescent Current
    <18µA @5V STB
  • Standards
    ISO 11898-2:2016, SAE J2284-4/-5
  • Transmission Rate max
    5 MBit/s

OPN
TLE9350BXSJXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 12/2023
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 12/2023
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
DE
ea.
in stock
The TLE9350BXSJ is a high speed CAN transceiver, used in HS CAN systems for automotive applications as well as for industrial applications. It is designed to fulfill the requirements of ISO 11898-2:2016 physical layer specification as well as SAE J1939 and SAE J2284. The TLE9350BXSJ is available in a RoHS compliant, halogen free PG-DSO-8 package.

Features

  • Fully compliant to ISO 11898-2:2016 and SAE J2284-4/-5
  • Loop delay symmetry for CAN FD data frames up to 5 Mbit/s
  • Very low electromagnetic emission (EME) allows the use without
  • additional common mode choke
  • VIO input for voltage adaption to the microcontroller interface (3.3 V or 5 V)
  • Excellent ESD robustness
  • TxD timeout function
  • Very low CAN bus leakage current in power-down state
  • Overtemperature protection
  • Protected against automotive transients according to ISO 7637 and SAE J2962-2
  • Receive-only mode

Benefits

  • reduced consumption thru receive-only mode, very low CAN bus leakage current in power-down
  • excellent ESD robustness allowing use without any additional protection devices

Applications

Documents

Design resources

Developer community