AURIX™ microcontrollers feature an innovative multicore architecture, based on up to three independent 32-bit TriCore™ CPUs. They are designed to meet the highest safety standards while significantly increasing performance. AURIX™ TC297TA (ADAS) belongs to the AURIX™ TC2xx family of first-generation 32-bit MCUs. Equipped with a triple 300 MHz TriCore™ and with up to 8 MB flash memory, this MCU series supports safety standards up to ASIL-D.
Key Features
- Triple TriCore™ with 300 MHz/DSP
- 8 MB flash with ECC
- Up to 728 KB + 2 MB RAM
- ISO 26262 up to ASIL-D
- Ethernet 100Mb, 2x FlexRay, 5x QSPI
- 2xI²C, I²S, 4x ASCLIN, 3x MSC, HSSL
- 6x CAN, 15x SENT, 5x PSI5, 1x PSI5S
- 128x DMA channels
- Single supply 5 V or 3.3 V
- LFBGA-292
- Temperature: -40°C to +125°C/+150°C
- Programmable HSM, ADAS
Products
About
The AURIX™ TC297TA is a cutting-edge microcontroller that offers incredible features for ADAS application. This device boasts a Triple TriCore™ with 300 MHz / DSP functionality for optimized performance. Additionally, it comes with 8 MB Flash w/ ECC protection, 384 KB EEProm @ 125 k cycles, and 728 KB + 2 MB RAM w/ ECC protection for radar/ camera image storage. This means that data is not only secure but can also be transferred seamlessly using any of its state-of-the-art connectivity options: 1 x Ethernet 100 Mbit, 2 x FlexRay, 5 x LIN, 4 x SPI, 6 x CAN including data rate enhanced CAN FD. The MCU also features three Delta-Sigma ADC converters, four 12-bit SAR ADC converter, SENT, PSI5, PSI5S sensor interfaces, and a programmable HSM (Hardware Security Module) for enhanced security. With a single voltage supply of 5 V or 3.3 V, and LFBGA-292 package, this microcontroller is perfect for applications that require high processing power and reliable data storage. The ambient temperature range of -40° to +150° makes it suitable for use in harsh environments.
Multi-purpose camera: Multi-purpose cameras play integral roles in vehicle safety features. As their importance skyrockets, camera systems must be optimally integrated. Hence, solutions designed for scalability and a high level of integration are needed.
Infineon offers a highly integrated solution for multi-purpose camera systems that supports the next generation of safety features and functionalities. Choose Infineon for unparalleled benefits from ISO 26262 support and innovative supply concepts.
77 GHz/24 GHz radar: By allowing you to concentrate on application development and integration, a designated ready-to-use chipset is your ticket to success. That's why Infineon offers a system solution for automotive 77 GHz radar systems that reduces the number of components required.
24 GHz radar: Infineon offers precisely what you’re looking for. For instance, our highly-integrated 24 GHz transceiver and AURIX™, our 32-bit multicore ADAS derivative with a dedicated feature set for radar applications. With its SiGe-based technology, Infineon is the first big player to offer a competitive solution with a long-term roadmap approach for any kind of short-range radar ADAS applications.
All ADAS devices have been designed in accordance with the ISO 26262 safety methodology, meaning that they can be involved in automatic decisions to assist drivers, such as emergency braking. The AURIX™ TC297TA supports dedicated radar peripherals which include a radar signal processing accelerator with hardware windowing functionality, 4x internal ADCs for flexibility in radar signal acquisition, a 16-bit parallel interface for connecting external ADCs, high-precision input timers, and high-precision output timers for DAC. Additionally, the family has dedicated vision peripherals that feature a picture pre-processing unit, a camera interface up to 100 MHz, and MJPEG compression. Overall, the AURIX™ TC297TA system offers high integration for reduced complexity and significant cost savings, an innovative single supply concept that leads to best-in-class power consumption and a reduced number of external supplies, and a diverse lockstep core concept that enables reduced development effort. Furthermore, the system supports ISO 26262 decisions such as emergency braking and features a high-speed trace port that enables reduced requirements on integrated RAM and reduced overhead for automotive instrumentation vision.
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2xx “SafeTlib”
The AURIX™ TC2xx "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Drive Core for AURIX™
Infineon’s AURIX™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through its network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
The AURIX™ TC297TA is a cutting-edge microcontroller that offers incredible features for ADAS application. This device boasts a Triple TriCore™ with 300 MHz / DSP functionality for optimized performance. Additionally, it comes with 8 MB Flash w/ ECC protection, 384 KB EEProm @ 125 k cycles, and 728 KB + 2 MB RAM w/ ECC protection for radar/ camera image storage. This means that data is not only secure but can also be transferred seamlessly using any of its state-of-the-art connectivity options: 1 x Ethernet 100 Mbit, 2 x FlexRay, 5 x LIN, 4 x SPI, 6 x CAN including data rate enhanced CAN FD. The MCU also features three Delta-Sigma ADC converters, four 12-bit SAR ADC converter, SENT, PSI5, PSI5S sensor interfaces, and a programmable HSM (Hardware Security Module) for enhanced security. With a single voltage supply of 5 V or 3.3 V, and LFBGA-292 package, this microcontroller is perfect for applications that require high processing power and reliable data storage. The ambient temperature range of -40° to +150° makes it suitable for use in harsh environments.
Multi-purpose camera: Multi-purpose cameras play integral roles in vehicle safety features. As their importance skyrockets, camera systems must be optimally integrated. Hence, solutions designed for scalability and a high level of integration are needed.
Infineon offers a highly integrated solution for multi-purpose camera systems that supports the next generation of safety features and functionalities. Choose Infineon for unparalleled benefits from ISO 26262 support and innovative supply concepts.
77 GHz/24 GHz radar: By allowing you to concentrate on application development and integration, a designated ready-to-use chipset is your ticket to success. That's why Infineon offers a system solution for automotive 77 GHz radar systems that reduces the number of components required.
24 GHz radar: Infineon offers precisely what you’re looking for. For instance, our highly-integrated 24 GHz transceiver and AURIX™, our 32-bit multicore ADAS derivative with a dedicated feature set for radar applications. With its SiGe-based technology, Infineon is the first big player to offer a competitive solution with a long-term roadmap approach for any kind of short-range radar ADAS applications.
All ADAS devices have been designed in accordance with the ISO 26262 safety methodology, meaning that they can be involved in automatic decisions to assist drivers, such as emergency braking. The AURIX™ TC297TA supports dedicated radar peripherals which include a radar signal processing accelerator with hardware windowing functionality, 4x internal ADCs for flexibility in radar signal acquisition, a 16-bit parallel interface for connecting external ADCs, high-precision input timers, and high-precision output timers for DAC. Additionally, the family has dedicated vision peripherals that feature a picture pre-processing unit, a camera interface up to 100 MHz, and MJPEG compression. Overall, the AURIX™ TC297TA system offers high integration for reduced complexity and significant cost savings, an innovative single supply concept that leads to best-in-class power consumption and a reduced number of external supplies, and a diverse lockstep core concept that enables reduced development effort. Furthermore, the system supports ISO 26262 decisions such as emergency braking and features a high-speed trace port that enables reduced requirements on integrated RAM and reduced overhead for automotive instrumentation vision.
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2xx “SafeTlib”
The AURIX™ TC2xx "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Drive Core for AURIX™
Infineon’s AURIX™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through its network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.