TRAVEO™ Embedded Software
TRAVEO™ Embedded Software delivers robust functionality for automotive applications
-
On this page
Browse by category
TRAVEO™ T2G AUTOSAR Software
TRAVEO™ T2G AUTOSAR Software streamlines automotive application development
TRAVEO™ T2G AUTOSAR Software Subfamilies
Graphics
About
TRAVEO™ Embedded Software provides a comprehensive and robust platform for the development of automotive applications, offering a wide array of features and capabilities to meet the demanding requirements of modern vehicle systems. This software is meticulously designed to address the challenges of automotive development, including functional safety, real-time performance, and efficient resource management, enabling developers to create sophisticated, reliable, and high-performance applications for a variety of automotive use cases. With a focus on seamless integration and extensive support for automotive standards and protocols, TRAVEO™ Embedded Software empowers developers to harness the full potential of Infineon's TRAVEO™ microcontroller family, ensuring efficient code development, testing, and deployment for advanced automotive systems. Whether it's instrument clusters, body control modules, or gateway applications, TRAVEO™ Embedded Software offers a robust foundation for building innovative and dependable solutions that drive the future of automotive technology.
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with Automotive SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
To help you harness the full potential of our hardware, Infineon offers a comprehensive range of software products. These solutions not only enable our hardware features but also provide a seamless way to get your project up and running quickly. Developed with Automotive SPICE compliance in mind, our software products are perfectly suited for automotive production use. Plus, many of our software products offer AUTOSAR integration, a popular choice for our customers.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: Find all software from Infineon
Tools: Find all tools from Infineon for evaluation
TRAVEO™ Embedded Software provides a comprehensive and robust platform for the development of automotive applications, offering a wide array of features and capabilities to meet the demanding requirements of modern vehicle systems. This software is meticulously designed to address the challenges of automotive development, including functional safety, real-time performance, and efficient resource management, enabling developers to create sophisticated, reliable, and high-performance applications for a variety of automotive use cases. With a focus on seamless integration and extensive support for automotive standards and protocols, TRAVEO™ Embedded Software empowers developers to harness the full potential of Infineon's TRAVEO™ microcontroller family, ensuring efficient code development, testing, and deployment for advanced automotive systems. Whether it's instrument clusters, body control modules, or gateway applications, TRAVEO™ Embedded Software offers a robust foundation for building innovative and dependable solutions that drive the future of automotive technology.
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with Automotive SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
To help you harness the full potential of our hardware, Infineon offers a comprehensive range of software products. These solutions not only enable our hardware features but also provide a seamless way to get your project up and running quickly. Developed with Automotive SPICE compliance in mind, our software products are perfectly suited for automotive production use. Plus, many of our software products offer AUTOSAR integration, a popular choice for our customers.
To support you during the evaluation of your product/board, Infineon Developer Center provides you two main sections:
Software: Find all software from Infineon
Tools: Find all tools from Infineon for evaluation