Dec 03, 2025
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
Dec 03, 2025
Overview
The CY9BFx1xS/T series consists of a maximum of 40 MHz Arm® Cortex®-M3 MCU with 1 MB of flash, 128 KB of SRAM, and peripheral functions such as Ether-MAC, external bus I/F, USB, various timers, ADCs, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M3 (144 MHz), 8x DMAC
- 1 MB flash/128 KB SRAM
- 32x 12-bit ADC
- 16x Base timer (PWC/Reload/PWM/PPG)
- 1x Dual timer, watch counter
- 3x MFT: Multi-function timer
- 8 x MFS(UART/CSIO/LIN/I²C)
- 2x USB 2.0 (Host/Device)
- 3x QPRC (Quadrature Counter)
- 1x Ether-MAC, 1x external bus I/F
- 2.7 V-5.5 V, three low-power modes
- Up to 154 IOs - LQFP, BGA
Applications
Products
About
478 CoreMark, 144 MHz Arm® Cortex®-M3 CPU
2.7 V to 5.5 V operating voltage
Up to 1 MB flash, with 16 KB work flash accelerator, 128 KB SRAM
Error-correcting code (ECC) support, hardware WDT, low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
16x Base timers
3x Quadrature Position/Revolution Counters (QPRC)
1x Dual timer, CRC, and watch counter
8x Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C
2x USB, 2x CAN, 2x IEEE 1588 Ethernet, and external bus interfaces
3x 12-bit, 1 Msps ADCs with a 32-channel multiplexer input
LQFP144, LQFP176, BGA192
- Download the CY9BFx1xS/T series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
478 CoreMark, 144 MHz Arm® Cortex®-M3 CPU
2.7 V to 5.5 V operating voltage
Up to 1 MB flash, with 16 KB work flash accelerator, 128 KB SRAM
Error-correcting code (ECC) support, hardware WDT, low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
16x Base timers
3x Quadrature Position/Revolution Counters (QPRC)
1x Dual timer, CRC, and watch counter
8x Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C
2x USB, 2x CAN, 2x IEEE 1588 Ethernet, and external bus interfaces
3x 12-bit, 1 Msps ADCs with a 32-channel multiplexer input
LQFP144, LQFP176, BGA192
- Download the CY9BFx1xS/T series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community