Active and preferred
RoHS Compliant
Lead-free

TLE4998S8

XENSIV™- TLE4998S8 Linear Hall sensor for linear and angular position sensing
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4998S8
TLE4998S8
ea.

Product details

  • Applications
    Linear Hall
  • Budgetary Price €/1k
    1.74
  • Classification
    ISO 26262-ready
  • Interfaces
    SENT
  • Package
    SMD
  • Planned to be available until at least
    2034
  • Programmable
    Yes
OPN
TLE4998S8XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon XENSIV™ TLE4998S8: Accurate linear sensor for angle & position detection. Provides digital SENT signal based on SAE J2716 standard. Open-drain output requires external pull-up resistor. Enables use of lower receiver supply voltage (e.g. 3.3 V). Ideal for precise applications.

Features

  • Hall sensor IC’s with(SENT)open-drain
  • output signal (SAE J2716)
  • 20-bit Digital Signal Processing (DSP)
  • Digital temperature&stress compensation
  • 16-bit overall resolution
  • Automotive temperature range-40°Cto125°C
  • Drift of o/p signal over temp&lifetime
  • Programmable parameters stored in EEPROM
  • Magnetic range, sensitivity(gain),offset
  • Filter Bandwidth
  • Clamping levels
  • Customer temp compensation coefficients

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }