Density256 kBit
-
InterfacesParallel
-
Lead Ball FinishAu
-
Operating Temperature range-55 °C to 125 °C
-
Operating Voltage (VCCQ) max5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp220 °C
-
Planned to be available until at least2033
-
QualificationMilitary
-
Speed35 ns
| Recommended | ||
|
OPN
|
STK14C88C-5C35M | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | CERDIP-32 (002-23724) | |
| Packing Size | 24 | |
| Packing Type | TUBE | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
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
| Package Name | CERDIP-32 (002-23724) |
| Packing Size | 24 |
| Packing Type | TUBE |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 256 Kbit density
- 32K x 8 organization
- 35 ns access time
- Infinite endurance
- 20-year data retention
- -55 to +125°C military temperature grade
- 32-pin ceramic dual in-line package