Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S70KL1282GABHM020
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S70KL1282GABHM020

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70KL1282GABHM020
S70KL1282GABHM020


Product details

  • Density
    128 MBit
  • Family
    KL-2
  • Initial Access Time
    35 ns
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage max
    3.6 V
  • Operating Voltage
    2.7 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Automotive
  • Technology
    HYPERRAM

OPN
S70KL1282GABHM020
Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
S70KL1282GABHM020 is a 128-Mbit HyperRAM self-refresh DRAM with a HyperBus interface, 8-bit DDR DQ[7:0], RWDS read strobe/write mask, CS#, and RESET#. It operates from 2.7 V to 3.6 V VCC/VCCQ, supports clocks up to 200 MHz and throughput up to 400 MBps (3,200 Mbps), with 35 ns max access time. Supports hybrid sleep and deep power-down modes. AEC-Q100 Grade 1 (–40°C to 125°C) in a 24-ball 5x5 FBGA.

Features

  • HyperBus interface
  • 8-bit DQ[7:0] data bus
  • DDR transfers both clock edges
  • 200 MHz maximum clock rate
  • Up to 400 MBps throughput
  • Optional differential CK/CK#
  • RWDS strobe and write data mask
  • Optional DCARS phase-shifted RWDS
  • Configurable burst: linear/wrapped
  • Wrapped bursts: 16/32/64/128 B
  • Hybrid Sleep mode
  • Deep power down mode

Benefits

  • HyperBus cuts pin count vs parallel
  • 8-bit bus simplifies PCB routing
  • DDR boosts bandwidth per clock
  • 200 MHz supports fast memory access
  • 400 MBps feeds high-data apps
  • Diff clock improves signal integrity
  • RWDS eases timing and byte writes
  • DCARS widens read data eye margin
  • Burst options fit access patterns
  • Wrapped bursts reduce boundary hits
  • Sleep mode reduces idle power
  • Deep power down lowers system power

Applications

Documents

Design resources

Developer community