Active and preferred

JANSR2N7524D4

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSR2N7524D4
JANSR2N7524D4

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    -45 A
  • ID (@25°C) max
    -45 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    TO-254AA Tabless Low Ohmic
  • Polarity
    P
  • QG
    160 nC
  • QPL Part Number
    2N7524D4
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    18 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -60 V
  • VF max
    -5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The P-channel MOSFET JANSR2N7524D4 is a single, rad hard component with a -60V rating and -45A capacity. Its TO-254AA low ohmic package has electrical performance capabilities up to 100krad(Si) TID and QPL qualification, making it ideal for space applications. With its low RDS(on) and power losses, the R5 MOSFET is well-suited for DC-DC converters and motor drives in space power systems.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }