IRF6898M

25V Single N-Channel HEXFET Power MOSFET and Schottky Diode in a DirectFET MX package rated at 35 amperes optimized with low on resistance.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF6898M
IRF6898M

Product details

  • ID (@25°C) max
    213 A
  • Micro-stencil
    IRF66MX-25
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    DirectFET MX
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.1 W
  • Ptot max
    78 W
  • Qgd
    10 nC
  • QG (typ @4.5V)
    41 nC
  • RDS (on) (@10V) max
    1.1 mΩ
  • RDS (on) (@4.5V) max
    1.6 mΩ
  • RthJC max
    1.6 K/W
  • Special Features
    Schottky (includes Schottky like and FETky)
  • Tj max
    150 °C
  • VDS max
    25 V
  • VGS(th) range
    1.1 V to 2.1 V
  • VGS(th)
    1.6 V
  • VGS max
    16 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • RoHS Compliant
  • 100% Rg tested
  • Low Profile (less than 0.7 mm)
  • Dual Sided Cooling
  • Low Conduction Losses
  • Optimized for High Frequency Switching
  • Low Package Inductance
  • Integrated Monolithic Sckottky Diode

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }