Active and preferred
RoHS Compliant
Lead-free

CYT4BBBCEBQ1BZSGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT4BBBCEBQ1BZSGST
CYT4BBBCEBQ1BZSGST

Product details

  • 16bit TCPWM (Motor control)
    12
  • 16bit TCPWM
    63
  • 32bit TCPWM
    8
  • ADC Channel
    72
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    8
  • Classification
    ISO 26262-compliant
  • CXPI
    0
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    100/58/8
  • eMMC
    1
  • eSHE/HSM
    HSM
  • Ethernet Ports
    1
  • Ethernet speed
    10/100
  • External Interrupt channel
    220
  • Flash Security
    Yes
  • Flash
    4160 kByte
  • FlexRayTM
    0
  • Floating Point Unit
    Dual precision
  • GPIO
    220
  • I2S
    TX 3ch, RX 3ch (3 instances)
  • LIN
    16
  • Main Core frequency
    250 MHz
  • Main Core type/Crypto Core type
    ARM_CM7F_D/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    No
  • RTC channel
    1
  • SCB Blocks
    11
  • Smart IOs
    36
  • SMIF (SPI/HyperBus)
    1
  • SRAM
    768 kByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    256 kByte
OPN
CYT4BBBCEBQ1BZSGST
Product Status active and preferred
Infineon Package
Package Name FBGA-272 (002-24865)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-272 (002-24865)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CYT4BBBCEBQ1BZSGST is a TRAVEO T2G automotive microcontroller with dual-precision ARM Cortex-M7 (up to 250 MHz) and Cortex-M0+ cores, 4,160 KB flash, 768 KB SRAM, and 256 KB work flash. It supports ASIL-B safety, ISO 26262 compliance, and ISO 21434-ready cybersecurity.

Features

  • Up to two 250 MHz Arm Cortex-M7 CPUs
  • 100 MHz Arm Cortex-M0+ CPU
  • 4160 KB code-flash, 256 KB work-flash
  • 768 KB SRAM, 64 KB ROM
  • Three 1 Msps 12-bit SAR ADCs
  • Up to 8 CAN FD channels (8 Mbps)
  • Up to 16 LIN channels
  • 10/100 Mbps Ethernet MAC, IEEE 802.3
  • Hardware cryptography engine (AES, RSA, SHA)
  • Six power modes, DeepSleep and Hibernate
  • Multiple watchdog timers,
  • Integrated SDHC, SPI, I2C, UART, PWM, I2S

Benefits

  • Dual Cortex-M7 boosts processing power
  • Cortex-M0+ enhances security and efficiency
  • Large flash/SRAM enables complex applications
  • Fast ADCs support precise real-time control
  • CAN FD, LIN, Ethernet enable flexible
  • Hardware crypto ensures secure operations
  • Multiple power modes optimize energy use
  • Watchdogs and voltage detect increase safety
  • Integrated peripherals reduce BOM cost
  • SDHC/SPI/I2C/UART simplify system design
  • PWM/I2S enable advanced motor and audio
  • ROM boot ensures secure system startup

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }