Density16 MBit
-
Device weight2300 mg
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishAu
-
Operating Temperature range-55 °C to 125 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp220 °C
-
Planned to be available until at least2033
-
QualificationMilitary
-
Speed10 ns
| Recommended | ||
|
OPN
|
CYRS1061G30-10GGMB | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | CER-TSOP-II-54 (002-18372) | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | CER-TSOP-II-54 (002-18372) |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 16 Mb density, 1M x 16
- Embedded ECC (SEC)
- 10ns access times
- 1.8–5.0 V operating voltage
- –55°C to +125°C military temperature grade
- 54-lead ceramic TSOP (CTSOP)
- Radiation performance
- TID: 200 Krad
- SEL: > 60 MeV.cm2/mg @ 95°C
- SEU: ≤ 1 x 10-10 upsets/bit-day
- QML-V qualified