Active and preferred
RoHS Compliant

CYPT16B512-133FZMB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPT16B512-133FZMB
CYPT16B512-133FZMB

Product details

  • Density
    512 MBit
  • Device weight
    3878.7 mg
  • Family
    FL-L
  • Frequency
    133 MHz
  • Interface Bandwidth
    133 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Dual-Quad SPI
  • Lead Ball Finish
    Ni/Au
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    x8
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2030
  • Qualification
    Military
OPN
CYPT16B512-133FZMB
Product Status active and preferred
Infineon Package
Package Name FLATPACK-36 (002-26946)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FLATPACK-36 (002-26946)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon’s radiation tolerant serial NOR Flash family offers the industry’s highest performance, small footprint memory devices that are QML-V equivalent qualified. Our radiation tolerant NOR flash memories are low pin count, low power, and offer flexibility, reliability, and performance well beyond ordinary serial flash devices. The industry standard QSPI interface is high performance and simple to use with broad ecosystem support. For flight devices, order CYRS16B512-133FZMB.

Features

  • 512 Mb density
  • QSPI / dual QSPI
  • 50MHz SDR (read) clock rate
  • 133MHz SDR fast dual quad read clockrate
  • 66MHz DDR (quad read) clock rate
  • 1000 progr/sector erase endurance cycles
  • 100-year data retention
  • 2.7 V to 3.6 V operating voltage range
  • Low operating current (10 mA max)
  • –55°C to +125°C military temp grade
  • PROTOTYPE
  • Flight devices, order CYRS16B512-133FZMB

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }