- Hydrogen
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
CYPM1211-40LQXIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsPersonal care solutions, Power tools, Home appliances, Smart speakers
-
Battery series1S to 5S
-
FamilyEZ-PD™ PMG1-S2
-
Flash128 kByte
-
GPIOs20
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range4 V to 21.5 V
-
Package Type40-pin QFN
-
Peak Reflow Temp260 °C
-
Processor TypeARM® Cortex®-M0/M0+
-
Product CategoryHigh Voltage MCUs
-
Product DescriptionMCU with crypto engine
-
Software ToolsModusToolbox™
-
SRAM8 kByte
-
Temperature gradeIndustrial
-
USB StandardUSB-PD 3.2
-
VBUS Short ProtectionN
-
VCONN FETN
| Recommended | ||
|
OPN
|
CYPM1211-40LQXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | QFN-40 (001-80659) | |
| Packing Size | 2500 | |
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
| Package Name | QFN-40 (001-80659) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- USB-C support and USB PD support
- Moisture detection
- Programmable MCU
- Integrated legacy charging block
- Apple charge support
- Integrated hardware crypto block for authentication
- Integrated 8-bit ADC for voltage monitoring
- Integrated current sense block
- Integrated digital blocks configurable
- USB full-speed device controller
- NFET gate drivers
- System-level fault protection