- Hydrogen
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
CategoryProgrammable Clocks
-
Core/IO Operating Voltages ((V))3.3/5.0
-
Features6-Output EPROM-Programmable Clock Generator
-
I/O Voltage ((V))3.3/5.0
-
Input Frequency range1 MHz to 30 MHz
-
Input TypeXtal/Ref-in CMOS
-
Lead Ball FinishNi/Pd/Au
-
On-chip Clock Generation (PLL)3
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3 V to 5.5 V
-
Output Frequency range0.077 MHz to 90 MHz
-
Output Signal TypeCMOS
-
Outputs6
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
QualificationCommercial
-
Spread SpectrumN
|
OPN
|
CY2292FXC | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOIC-16 (51-85068) | |
| Packing Size | 960 | |
| Packing Type | TUBE | |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (51-85068) |
| Packing Size | 960 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |