Density4 kBit
-
Frequency16 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)0.5Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(E)
-
Speed0 ns
| Recommended | ||
|
OPN
|
CY15E004Q-SXET | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 4-Kbit F-RAM, 512 × 8 organization
- 10^13 read/write cycle endurance
- 121-year data retention at 85°C
- NoDelay™ writes, write at bus speed
- Up to 16 MHz SPI interface
- Supports SPI mode 0 and 3
- Hardware and software write protection
- 300 μA active current at 1 MHz
- 10 μA standby current at 85°C
- VDD operation: 4.5 V to 5.5 V
- -40°C to +125°C operating range
- Advanced ferroelectric process
Benefits
- Reliable nonvolatile data storage
- Eliminates write delays for fast updates
- Withstands frequent, rapid write cycles
- Retains data for decades, even at high temp
- Drop-in replacement for serial flash/EEPROM
- Low power extends battery/system life
- Wide voltage and temp range for flexibility
- Protects data with multiple security options
- High-speed SPI simplifies integration
- No wear leveling or refresh needed
- Robust operation in harsh environments
- Consistent performance over lifetime