Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY15E004J-SXA

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Density
    4 kBit
  • Frequency
    1 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    0.5Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(A)
  • Speed
    0 ns
OPN
CY15E004J-SXA
Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY15E004J-SXA is a 4-Kbit automotive-grade ferroelectric RAM (F-RAM) offering high-endurance, nonvolatile memory with up to 100 trillion read/write cycles and 151-year data retention. Operating from 4.5 V to 5.5 V across –40°C to +85°C, it features a fast I2C interface up to 1 MHz and low power consumption. Its SOIC-8 package and RoHS compliance enable integration in automotive and industrial systems. Superior write speed and endurance distinguish it from EEPROM.

Features

  • 4-Kbit F-RAM, 512 x 8 organization
  • 100 trillion (1e14) read/write cycles
  • 151-year data retention at 65°C
  • I2C interface, up to 1 MHz
  • NoDelay™ instant writes
  • 100 μA max active current at 100 kHz
  • 4 μA typ, 10 μA max standby current
  • VDD operation: 4.5 V to 5.5 V
  • –40°C to +85°C operating range
  • Write protection via WP pin
  • Schmitt trigger inputs for noise immunity
  • Direct hardware replacement for I2C EEPROM

Benefits

  • Enables frequent, reliable data logging
  • Eliminates write delays, boosts speed
  • Retains data for decades without refresh
  • Reduces power consumption in operation
  • Minimizes standby power drain
  • Operates reliably in harsh environments
  • Protects data with write protection
  • Immune to noise for robust communication
  • Simple drop-in upgrade from EEPROM
  • No polling or wait states after writes
  • Supports legacy and high-speed I2C
  • Reduces system complexity and overhead

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }