Active and preferred
RoHS Compliant
Lead-free

CY15E004J-SXE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15E004J-SXE
CY15E004J-SXE

Product details

  • Density
    4 kBit
  • Frequency
    3.4 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage (VCCQ) range
    4.5 V to 5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    0.5Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(E)
  • Speed
    0 ns
OPN
CY15E004J-SXE
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2910
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY15E004J-SXE is a 4-Kbit (512 × 8) automotive-grade serial F-RAM with an industry-standard I2C interface, offering nonvolatile memory with 10 trillion read/write endurance and 121-year data retention at 85°C. Operating from 4.5 V to 5.5 V, it supports up to 1 MHz I2C clock and features low active and standby current.

Features

  • 4-Kbit nonvolatile F-RAM, 512 × 8
  • 10 trillion (10¹³) read/write endurance
  • 121-year data retention
  • NoDelay™ writes, immediate data storage
  • Up to 1 MHz I2C serial interface
  • Supports 100 kHz, 400 kHz I2C timings
  • 250 μA active current at 100 kHz
  • 40 μA typical standby current
  • VDD operation: 4.5 V to 5.5 V
  • Operating temp: –40°C to +125°C
  • Human Body Model ESD: 2 kV
  • Latch-up current immunity >140 mA

Benefits

  • Reliable data even after power loss
  • Enables frequent, rapid data logging
  • 121-year retention for long-term storage
  • No write delays, faster system response
  • Drop-in replacement for I2C EEPROM
  • Flexible for legacy and new I2C designs
  • Low active current reduces power use
  • Standby mode minimizes energy drain
  • Wide VDD for robust system design
  • Operates in harsh temperature ranges
  • ESD/latch-up immunity improves reliability
  • High endurance reduces maintenance

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }