Active and preferred
RoHS Compliant

CY15B064Q-SXA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B064Q-SXA
CY15B064Q-SXA

Product details

  • Density
    64 kBit
  • Frequency
    16 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    3 V to 3.6 V
  • Operating Voltage range
    3 V to 3.6 V
  • Organization (X x Y)
    8Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(A)
  • Speed
    0 ns
OPN
CY15B064Q-SXA
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 970
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY15B064Q-SXA is a 64-Kbit (8K × 8) automotive-grade serial F-RAM memory with SPI interface, providing nonvolatile storage and 100 trillion (1e14) read/write cycles. It operates from 2.7 V to 3.65 V, supports up to 20 MHz SPI clock, and ensures 151-year data retention at 65°C. NoDelay™ writes, low 200 μA active current at 1 MHz, and robust hardware and software write protection make it ideal for demanding automotive and industrial applications.

Features

  • 64-Kbit F-RAM organized as 8K × 8
  • 100 trillion read/write cycle endurance
  • 151-year data retention at 65°C
  • NoDelay™ real-time write operation
  • Up to 20 MHz SPI interface
  • Low power: 200 μA active, 3 μA standby
  • VDD operation: 2.7 V to 3.65 V
  • Multi-tiered hardware/software write
  • Block protection for 1/4, 1/2, or full array
  • Input/output hysteresis for noise immunity
  • -40°C to +85°C operating temperature
  • Direct hardware replacement for serial

Benefits

  • Reliable storage for frequent data logging
  • Eliminates write delays for instant updates
  • Withstands harsh automotive environments
  • Reduces power consumption in standby
  • Protects data with advanced write safeguards
  • Flexible memory protection for critical data
  • Simple integration with standard SPI
  • Long-term data retention reduces maintenance
  • Drop-in replacement simplifies upgrades
  • High endurance lowers total cost of ownership
  • Stable operation in noisy systems
  • Supports wide range of embedded designs

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }