Active and preferred
RoHS Compliant

CY14V104LA-BA25XIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY14V104LA-BA25XIT
CY14V104LA-BA25XIT

Product details

  • Density
    4 MBit
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    512Kb x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    25 ns
OPN
CY14V104LA-BA25XIT
Product Status active and preferred
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name FBGA-48 (51-85128)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The CY14V104LA-BA25XIT is a 4-Mbit nvSRAM organized as 512 K × 8, combining fast SRAM with QuantumTrap nonvolatile storage. It supports hands-off AutoStore on power-down using a 61 µF to 180 µF VCAP capacitor, and software or HSB-pin STORE/RECALL control. Core VCC is 3.0 V to 3.6 V with 1.65 V to 1.95 V VCCQ I/O, 25 ns access, 1M STORE cycles, 20-year retention, in a 48-ball FBGA.

Features

  • 25 ns or 45 ns access time
  • AutoStore on power-down
  • STORE via software or device pin
  • RECALL via software or power-up
  • 1,000 K non-volatile STORE cycles
  • 20-year data retention
  • VCC 3.0 V to 3.6 V core supply
  • VCCQ 1.65 V to 1.95 V I/O supply
  • VCAP capacitor 61 uF to 180 uF
  • AutoStore current (ICC4) max 8 mA
  • Standby current ISB max 8 mA
  • CMOS I/O levels (VIH 0.7×VCCQ)

Benefits

  • Automatic backup on power loss
  • Fast reads for real-time data
  • Flexible save control options
  • Quick restart with power-up RECALL
  • Supports frequent non-volatile saves
  • Retains critical data long-term
  • Fits standard 3.3 V power rails
  • Interfaces directly to 1.8 V logic
  • Simple hold-up cap design on VCAP
  • Eases PSU sizing during AutoStore
  • Cuts idle power in standby mode
  • Easy MCU interface with CMOS levels

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }